Create innovative and differentiated instrumentation & electronic test equipment with our high-performance signal chain, power, and processors products. By providing both industry-leading products and application-specific reference design resources, we can help you solve your top design challenges and accelerate your time-to-market. We also enable scalability and high-performance in applications such as battery formation and semiconductor ATE.

Why choose TI for your test & measurement applications?

Design for the lowest noise
Maximize channel density
Achieve high precision & accuracy

Engineering what's next in test and measurement

The growing demand for ICs is driving an increase in both test channel density as well as an increase in voltages and currents that VI instruments need to support. Our power amplifiers, switches, and power modules allow for reduced solution sizes, enabling an increase in test channel density.


Application brief

Pairing up Op Amp and Buffer for Higher Output Power Plus Speed in ATE

This application note discusses a composite amplifier loop that uses a precision-amplifier and a high-output current buffer to achieve key system requirements.
Application brief

How to Select Precision Amplifiers for Semiconductor Testers (Rev. A)

Semiconductor test equipment is an important and ever-evolving industry. As semiconductors and integrated circuits continue to become more advanced and stretch the limits on electronics, test equipment must continue to improve.
Application note

When to Replace a Relay With a Multiplexer (Rev. A)

Photorelays, mechanical relays and flat on-resistance multiplexers - In this application note, we go over the differences in performance, cost, size, and reliability between these three solutions.

TSMU818A030ACTIVE

8-channel, 18-bit, 30V, 100mA output, high-capacitive- drive parametric measurement unit (PMU)

DAC80516ACTIVE

16-channel 16-bit voltage-output (0-5V) with internal 2.5V reference and 50mA drive capability

TMUXS7614DACTIVE

50V, SPI-controlled, 1Ω RON, high-density, 1:1 (SPST) 8-channel precision switch with 1.8V logic

Minimizing noise is a common challenge for engineers designing a power supply for noise-sensitive systems for test and measurement applications, such as clocks, data converters or amplifiers. Although the term “noise” can mean different things to different people, we define noise as low-frequency thermal noise generated by resistors and transistors in the circuit.

You can identify noise through a spectral noise-density curve in microvolts per square-root hertz, and as integrated output noise in root-mean-square microvolts, typically over a specific range from 100 Hz to 100 kHz. We offer products and reference designs that help mitigate potential noise coupling that can affect the performance of devices in the signal chain.


Technical article

What is a low noise inverting buck converter?

Do you need a negative voltage to power your data converter or amplifier? These types of systems usually require low noise to power such sensitive analog circuitry. How does a low-noise inverting buck converter work? Read more.
Product overview

1µV Ultra-Low Noise 12 Vin 3.3 Vout 1-A Power Supply

This application brief goes over the process of creating a high efficiency (> 75%) and ultra low noise (<10µVRMS) power supply by combining a switching converter and an LDO.
More literature

Low-noise and low-ripple techniques for a supply without an LDO PPT

Power supply design seminar: Detailed summary of Low-noise and low-ripple techniques for a supply without an LDO

REF81PREVIEW

Temperature-controlled buried-Zener reference with 0.05ppm/°C drift and <1ppm stability

TPSM82916ACTIVE

17V VIN, 6A low-noise low-ripple buck module with integrated ferrite bead filter compensation

LM65645-Q1ACTIVE

Automotive, 4.5A, 3V to 65V buck converter optimized for power density and low EMI

With decades of innovation, we deliver high-performance solutions tailored for test and measurement applications. Our advanced analog-to-digital converters (ADCs), digital-to-analog converters (DACs), clocks and radio-frequency (RF) amplifiers provide high speed, performance and reliability. Backed by long-term availability and support, our components empower you to build next-generation systems that push the boundaries of measurement accuracy and efficiency.


Analog Design Journal

Exploring fast frequency hopping in RF sampling data converters in test and measurement applications

System designers are reevaluating traditional frequency-hopping methods as devices become more complex and capable of faster transitions between numerically controlled oscillator (NCO) frequencies.
Analog Design Journal

How anti-aliasing filter design techniques improve active RF converter front ends

Active analog-to-digital (ADC) front ends using a fully differential amplifier (FDA) can offer a host of advantages, such as better impedance matching, pass-band flatness and signal gain.

Cascaded LMX1204 reference design

The cascaded LMX1204 reference design distributes a single clock input to 16 clock outputs.  It is suitable for high frequency operation up to 12.8 GHz with negligible phase noise impact to the clock signal.

ADC12DJ5200RFACTIVE

RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS

DAC39RF20ACTIVE

16-bit, 2-channel, 44GSPS 20GHz analog bandwidth RF-sampling digital-to-analog converter

LMX2820ACTIVE

22.6-GHz wideband RF synthesizer with phase synchronization, JESD and <5-µs frequency calibration
Reference design

4-channel, 50A, digital control battery cell tester reference design

The reference design illustrates a method to control the current and voltage of a bidirectional buck converter power stage using a C2000™ real-time microcontroller (MCU) and a precision analog-to-digital converter (ADC) ADS8588S. The design achieves less than ±10mA current regulation error and (...)
Reference design

Digital control cost-optimized 10-A battery formation and test reference design

This reference design provides a cost-effective design for multichannel battery formation and test applications. The design uses the C2000™ real-time microcontroller (MCU) with 16-channel simultaneous sampling precision ADC, which can be scaled up to support 8-channel cell testing. The design (...)

Reference design

Integrated, low-drift precision digital multimeters & data acquisition signal chain reference design

This reference design explains the theory, design and testing of a high-performance signal chain for DC measurements. The main target application is digital multimeters (DMMs), however the design can also be applicable to other applications, such as data acquisition (DAQ) and condition monitoring. (...)

Reference designs icon

Reference designs related to Test & measurement

Use our reference design selection tool to find designs that best match your application and parameters.

View reference designs

Featured products

TSMU818A030ACTIVE

8-channel, 18-bit, 30V, 100mA output, high-capacitive- drive parametric measurement unit (PMU)

TMUX7612ACTIVE

50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic

TMUX8212ACTIVE

100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up Immunity and 1.8-V

ISOM8610ACTIVE

DC input, normally open output, single-channel isolated switch opto-emulator

ADS8686SACTIVE

16-channel 16-bit 1-MSPS dual simultaneous-sampling ADC with integrated analog front end (AFE)

ADS127L21BACTIVE

24bit, 512kSPS wide-bandwidth delta-sigma ADC with high-linearity of 0.8 ppm max INL

Technical resources

Analog engineer's calculator

The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis.

PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®.

Adapter card to connect precision ADC evaluation modules to TMDS64GPEVM or TMDS243GPEVM PRU

Interface to more than 25 precision analog-to-digital converter (ADC) evaluation modules (EVMs) for communication, data capture and software development.