As vehicles reach unprecedented numbers of sensors, there is a need for high-performance compute systems to interpret data and make split-second driving decisions. By transmitting high-resolution, synchronized sensor, camera and radar data and processing it in real time, our power-efficient, high-performance processing and communication technologies help enhance overall vehicle safety.

Why choose TI for your high-performance compute systems?

High-performance processing
Reliable, synchronized communication
Easy system implementation

Design the high-performance compute platform for the autonomy level you seek

Combine and process sensor data in real time

Advanced driver assistance systems require the vehicle to make safety decisions in real time. From computer vision and signal and image processing to artificial intelligence (AI) and deep learning capabilities, our Arm®-based processors enable a broad range of efficient computing performance to improve automotive safety and enable the next step in vehicle autonomy. Design high-performance sensor fusion systems without sacrificing critical resources that streamline system design while helping meet ISO26262 standards up to ASIL D.


TDA4VM-Q1ACTIVE

SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics

TDA4VH-Q1ACTIVE

SoC with Octal Arm® Cortex®-A72, 32 TOPS of AI, C7xDSP, and GPU for vision perception and analytics

Reliable and secure data transmission across various protocols

As the number of cameras and sensors increase in the vision of building a fully autonomous vehicle, there is more data from around the vehicle than ever. Our advanced communication technologies safely and reliably transmit sensor data across any vehicle architecture, enabling time-critical safety decisions. Our vehicle networking portfolio includes Ethernet PHYs, FPD-Link devices, CAN, LIN, and PCIe supporting various data speeds and improving reliability for safety-critical driver assistance applications.


DP83TC817S-Q1ACTIVE

Automotive 100BASE-T1 Ethernet PHY with MACsec, precise time synchronization and TC-10

DS90UB960-Q1ACTIVE

Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

TCAN1043A-Q1ACTIVE

Automotive CAN FD transceiver with wake/inhibit/sleep

Power-efficient performance

Reducing power needs while meeting growing performance requirements is a concern for designers of advanced driver assistance systems. A discrete integrated power-management integrated circuit (PMIC) dedicated to a specific processor system-on-chip (SoC) helps reduce component count and system size while increasing efficiency and thermal performance. Our PMICs help you limit noise and maintain power density in sensor fusion designs while helping meet ISO26262 standards up to ASIL D.


TPS6594-Q1ACTIVE

Automotive 2.8-V to 5.5-V PMIC with five buck regulators and four low-dropout regulators

LP8764-Q1ACTIVE

4 5-A/20-A multiphase buck converters PMIC for automotive SoCs

TPS62870-Q1ACTIVE

Automotive 2.7-V to 6-V input, 6-A, stackable, synchronous buck converter

Accelerate software development on TDA4x processors

Evaluate software performance on TDA4x processors on our evaluation modules (EVMs) and in our cloud environment. Easily compile and deploy your models and accelerate inference with industry-standard application programming interfaces such as TensorFlow Lite, Open Neural Network Exchange (ONNX) Runtime, Tensor Virtual Machine (TVM), GStreamer, Docker, Robot Operating System (ROS) and Open Graphics Library (GL) for Embedded Systems (ES) to accelerate deep learning inference.


TDA4VM-Q1ACTIVE

SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics

Optimize sensor fusion performance with our clocks and timing devices

Clocking is vital in sensor fusion to deploy multiple high-performance performance SoCs. Our portfolio of low-jitter, easy-to-use clocks and timing devices, including bulk acoustic wave oscillators, allows you to build your clock tree with simple discrete devices or highly integrated solutions.


CDCS503-Q1ACTIVE

Automotive clock buffer/clock multiplier with optional SSC

CDCE913-Q1ACTIVE

Automotive catalog programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

LMK00334-Q1ACTIVE

Automotive 4-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator

Reference design

ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)
Evaluation board

TDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1 evaluation module for SoC far-field analytic systems

The J784S4 evaluation module (EVM) is a platform for evaluating the TDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1 processors in vision analytics and networking applications throughout automotive and industrial markets. These processors perform particularly well in multicamera, sensor fusion and (...)

Reference design

Automotive domain controller for gateway, assisted and automated driving systems reference design

Decentralized vehicle architectures on the road today use individual ECUs that lack processing power and high-speed interfaces to handle the complex tasks and data movement needs of newly emerging automotive architectures. Higher level functions require the right combination of DMIPS, data (...)


Reference designs icon

Reference designs related to High-performance compute

Use our reference design selection tool to find designs that best match your application and parameters.

View reference designs

Featured products

TDA4VM-Q1ACTIVE

SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics

TPS6594-Q1ACTIVE

Automotive 2.8-V to 5.5-V PMIC with five buck regulators and four low-dropout regulators

AM2732-Q1ACTIVE

Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security

DP83TG720S-Q1ACTIVE

1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII

DS90UB960-Q1ACTIVE

Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

TCAN1043A-Q1ACTIVE

Automotive CAN FD transceiver with wake/inhibit/sleep

07 JUN 2022 | COMPANY BLOG

How sensor fusion is driving vehicle autonomy forward

As ADAS technology extends to critical, time-sensitive applications – such as emergency braking, front-collision warning and avoidance, and blind-spot detection – combining data from multiple sensors enables reliable, real-time decisions for safer autonomous driving
Read more

Technical resources

White paper

Paving the way to self-driving cars with ADAS (Rev. A)

Read this document  to understand how we are paving the way to self-driving cars with ADAS.
Application note

Efficient Visual Localization on TDA4VM (Rev. A)

Learn how advanced driver assistance systems help mitigate the impact of distraction to protect drivers, pedestrians and vulnerable road users.
White paper

Communication Protocols in Modern ADAS Architectures (Rev. A)

This white paper examines the communication technologies enabling reliable advanced driver assistance systems.