Buffer Op Amp to Analog-to-Digital Converter Design: DC Coupled Single-Ended Input, Dual Supply, Single-Ended Op Amps, Single Input to ADC
Problem:
How do I buffer the input of an Analog to Digital Converter (ADC) when I have an DC coupled single-ended input, dual power supply, single-ended op amps, and single input to ADC?
Solution:
This is the architecture you selected:

There are two options. Select either option 1 or option 2.