Buffer Op Amp to Analog-to-Digital Converter Design: DC Coupled Single-Ended Input, Dual Supply, Differential Op Amps, Differential Input to ADC

Problem:
How do I buffer the input of an Analog to Digital Converter (ADC) when I have a DC coupled single-ended input, dual power supply, differential op amps, and differential input to ADC?

Solution:


Double click on schematic to enlarge.

This is a challenge. The termination resistor RT, in parallel with the source impedance, forms a portion of the gain resistor R1. Changing the gain resistor, of course, also changes the gain of the stage, and unbalances the top and bottom feedback pathways. Re-balancing the feedback paths changes the gain, etc. The design process is iterative, and goal seeking. Texas Instruments has an engineering design utility to handle this case.