SCLS428I May 1999 – September 2015 SN74LV4051A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LV4051A 8-channel CMOS analog multiplexers and demultiplexers are designed for 2-V to 5.5-V VCC operation.
The SN74LV4051A devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5-V (peak) to be transmitted in either direction.
Applications include: signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV4051A | TSSOP (16) | 5.00 mm × 6.30 mm |
SOIC (16) | 9.90 mm × 6.00 mm | |
SSOP (16) | 6.20 mm × 7.80 mm | |
TVSOP (16) | 3.60 mm × 6.40 mm | |
PDIP (16) | 19.30 mm × 6.35 mm | |
SO (16) | 3.60 mm × 6.40 mm | |
VQFN (16) | 3.50 mm × 4.00 mm |