This reference design implements a four-channel 1.6-kW single-phase bidirectional micro inverter based on GaN. The reference design supports four identical channels with up to 60 V and ±14 A on the DC side. These channels can be connected to photovoltaic (PV) panels or to 48-V Battery Energy Storage Systems (BESS). On the High-Voltage (HV) side, the reference design is connected to a single-phase AC grid. The reference design has Low-Voltage (LV) and HV sides isolated by means of a bidirectional fixed-frequency CLLLC converter. The control algorithm for the reference design is implemented in C2000™ MCU.
| TIDA-010933 | Design Folder |
| LMG2100R044, LMG3522R050 | Product Folder |
| TMCS1123, AMC3330 | Product Folder |
| AMC1311, ISO6741, UCC21540 | Product Folder |
| TMDSCNCD280039C | Tool Folder |