SWRU473A February   2017  – August 2018 CC3120MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF

 

  1.   SimpleLinkrep%#8482; Wi-Fi® CC3220 Out-of-Box Application
    1.     Trademarks
    2. 1 Introduction
    3. 2 Download and Installation
    4. 3 Installation for Basic Users
      1. 3.1 UniFlash
      2. 3.2 SimpleLink™ Wi-Fi® Starter Pro Mobile Application
      3. 3.3 Serial Terminal
      4. 3.4 XDS110 Driver Installation
    5. 4 Building the Setup
    6. 5 Flashing the Out-of-Box Project
    7. 6 Getting Started With the OOB Demonstration
      1. 6.1 Connecting to the CC3220
        1. 6.1.1 CC3220 Provisioning
        2. 6.1.2 CC3220 as AP
      2. 6.2 Browse Onboard Website
        1. 6.2.1 Local Network Demo
        2. 6.2.2 OTA Update
        3. 6.2.3 Advanced Settings
      3. 6.3 Using the Mobile Application
        1. 6.3.1 Connect to the CC3220
        2. 6.3.2 Local Network Demo
        3. 6.3.3 OTA Update
          1. 6.3.3.1 Local OTA When CC3220 is in AP Mode
      4. 6.4 Returning to Factory Image
    8. 7 Troubleshooting
      1. 7.1 Red LED Legend
      2. 7.2 Extra Debugging
      3. 7.3 Terminal Messages
    9. 8 Limitations and Known Issues
    10. 9 Out-of-Box for Advance Users
      1. 9.1 Installations for Advance Users
        1. 9.1.1 CC3220 Software Development Kit (SDK)
        2. 9.1.2 Service Pack
        3. 9.1.3 CCS IDE
          1. 9.1.3.1 Add CCS Support for FreeRTOSv9
          2. 9.1.3.2 Product Settings Verification
      2. 9.2 Source Files Briefly Explained
      3. 9.3 Building the OOB Project Using CCS
        1. 9.3.1 Executing in Debug Mode
        2. 9.3.2 Program a User Modified OOB Binary
  2.   Revision History

SimpleLink™ Wi-Fi® CC3220 Out-of-Box Application

This application demonstrates the out-of-box (OOB) experience with the CC3220 LaunchPad™ Development Kit from Texas Instruments™.

The CC3220 device is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink.