SNVA866A February   2019  – January 2023 LM5155 , LM5155-Q1 , LM51551 , LM51551-Q1

 

  1.   How to design an Isolated Flyback using LM5155
  2.   Trademarks
  3. 1Introduction
  4. 2Example Application
  5. 3Calculations and Component Selection
    1. 3.1 Switching Frequency
    2. 3.2 Transformer Selection
      1. 3.2.1 Maximum Duty Cycle and Turns Ratio Selection
      2. 3.2.2 Primary Winding Inductance Selection
    3. 3.3 Current Sense Resistor Calculations
      1. 3.3.1 Current Sense Resistor and Slope Compensation Resistor Selection
      2. 3.3.2 Current Sense Resistor Filter Selection
    4. 3.4 MOSFET Selection
    5. 3.5 Diode Selection
    6. 3.6 Output Capacitor Selection
    7. 3.7 Input Capacitor Selection
    8. 3.8 UVLO Resistor Selection
    9. 3.9 Control Loop Compensation
      1. 3.9.1 Feedback Resistor Selection
      2. 3.9.2 RPULLUP Selection
      3. 3.9.3 Optocoupler Selection
      4. 3.9.4 RLED Selection
      5. 3.9.5 Crossover Frequency Selection
      6. 3.9.6 Determine Required RCOMP
      7. 3.9.7 Determine Required CCOMP
  6. 4Component Selection Summary
  7. 5Small Signal Frequency Analysis
    1. 5.1 Flyback Regulator Modulator Modeling
    2. 5.2 Compensation Modeling
  8. 6Revision History

How to design an Isolated Flyback using LM5155

The LM5155 is a versatile non-synchronous low-side, N-FET controller for switching regulators. the common configurations for the LM5155 include boost regulators, flyback regulators and SEPIC regulators. This design guide focuses on how to configure and design the LM5155 as an isolated flyback regulator. The procedure is generic and focuses on selecting the correct components for stable flyback operation. The design example follows the application specifications of the LM5155EVM-FLY evaluation module, the results are presented in the LM5155EVM-FLY User's Guide. For typical applications the LM5155 Flyback Controller Quick Start Calculator can be used to efficiently complete the calculations described in this report.