• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LMG2656 Half-Bridge Daughtercard Evaluation Module

    • SNOU209 December   2024 LMG2656

       

  • CONTENTS
  • SEARCH
  • LMG2656 Half-Bridge Daughtercard Evaluation Module
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
      1. 1.5.1 Safety and Precautions
  7. 2Hardware
    1. 2.1 LMG2656EVM-102 Daughtercard
      1. 2.1.1 Test Points
      2. 2.1.2 Integrated Current Sensing
      3. 2.1.3 Enable Pin
      4. 2.1.4 GDH
      5. 2.1.5 Power Pins
      6. 2.1.6 Heat Sink
    2. 2.2 Motherboard
      1. 2.2.1 Bias Supply
      2. 2.2.2 PWM Input
      3. 2.2.3 Fault Protection
    3. 2.3 Recommended Footprint
    4. 2.4 Test Equipment
    5. 2.5 Test Procedure When Paired With LMG342X-BB-EVM
      1. 2.5.1 Setup
      2. 2.5.2 Start-Up and Operating Procedure
      3. 2.5.3 Test Results
      4. 2.5.4 Shutdown Procedure
      5. 2.5.5 Additional Operating Notes
  8. 3Hardware Design Files
    1. 3.1 LMG2656EVM-102 Schematic
    2. 3.2 Motherboard Schematic
    3. 3.3 PCB Layout
    4. 3.4 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation
  11. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

LMG2656 Half-Bridge Daughtercard Evaluation Module

Description

The LMG2656EVM-102 is designed to provide a quick and easy platform to evaluate TI integrated GaN devices in any half-bridge topology. The board is designed to be interfaced with a larger system using the 6 power pins and 12 digital pins on the bottom edge of the board in a socket style external connection. Power pins form the main switching loop consisting of a high voltage DC bus, switch node, and power ground. The digital pins control the LMG2656 device with PWM gate inputs, provide auxiliary power with low voltage supplies, and report faults as a digital output. Essential power stage and gate-driving, high-frequency current loops are fully enclosed on the board to minimize power loop parasitic inductance for reducing voltage overshoots and improving performance. Evaluating the LMG2656EVM-102 performance is most easily demonstrated using a synchronous buck/boost motherboard from TI (LMG342X-BB-EVM). The daughtercard easily plugs into the motherboard and interfaces all power and digital control in an open-loop configuration for full system control. Additionally, a recommended footprint is provided to interface the daughtercard with a custom system for further testing. Refer to the LMG2656 data sheet before using this EVM.

Features

  • High-side gate-drive level shifter
  • Smart-switched bootstrap diode function: 0 QRR
  • Integrated lossless current sensing output measurement
  • Low-side and high-side cycle-by-cycle overcurrent protection and overtemperature protection connected to output FAULT signal
  • Absolute maximum voltage rating of 650V

Applications

  • LLC or TPPFC for gaming, PoE, monitor PSU, PD adapter
  • ACF, AHB for PD adapter, server aux
  • Motor drive inverter for hair dryer, vacuum, servo motor
  • Inverter or micro-inverter for solar, renewable energy
  • Buck or boost converters

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale