• Menu
  • Product
  • Email
  • PDF
  • Order now
  • BQ25180 and BQ25181 I2C Controlled Linear Battery Chargers Small Form Factor Design

    • SLUAAG6 June   2022 BQ25180

       

  • CONTENTS
  • SEARCH
  • BQ25180 and BQ25181 I2C Controlled Linear Battery Chargers Small Form Factor Design
  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Features
  5. 3Test Results
  6. 4Thermal Results
  7. 5Board Design Files
    1. 5.1 BQ25180 Schematic
    2. 5.2 BQ25180 Bill of Materials
    3. 5.3 BQ25180 PCB Layers
    4. 5.4 BQ25181 Schematic
    5. 5.5 BQ25181 Bill of Materials
    6. 5.6 BQ25181 PCB Layers
  8. 6References
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

BQ25180 and BQ25181 I2C Controlled Linear Battery Chargers Small Form Factor Design

Abstract

This application note showcases the BQ2518x family of linear chargers in a compact small form factor battery charger application design. The BQ25180 and BQ25181 are I2C controlled, 1-cell 1-A linear battery chargers with power-path which focuses on small solution size and low quiescent current. The BQ2518x devices are well suited for wearables, medical, gaming accessories, trackers, and building automation applications. Available on a Wafer-level Chip-Scale (WCSP) and Quad-flat No-Leads (QFN) packages. The total solution size area of the BQ25180 (8-pin WCSP) design is 7 mm2 and for the BQ25181 (10-pin QFN) the total solution size area is 12 mm2. The solution size encompasses all the key components needed for operation.

Incorporated for functional evaluation on the board there is access to all pins of the BQ2518x via test points and it also includes the USB2ANY connector, used for communicating with the device via the TI Chargers GUI software. The total size of the 2-layer circuit board is 38 mm ✕ 38 mm for both BQ25180 and BQ25181 designs.

BQ25180 and BQ25181 Small Form Factor Boards

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

The BQ2518x are a 1-cell 1A linear battery chargers integrated circuit (IC) focusing on small solution size and ultra low quiescent current for optimal battery life. The BQ25180 and BQ25181 are the I2C controlled versions of the BQ2518x family of linear chargers. This board design demonstrates the smallest functional solution size for both the BQ25180 and BQ25181.



Figure 1-1 BQ25180 (WCSP) Pinout


Figure 1-2 BQ25181 (QFN) Pinout

The BQ25180 is an 8-pin WCSP (1.6 ✕ 1.1 mm) and the total solution size area is 7 mm2, including all the key components needed for operation. On the other hand, the BQ25181 is a 10-pin QFN (2 ✕ 2.2 mm) and the total solution size area is 12 mm2.

The BQ25180 in the WCSP package with the smallest solution size is ideal for wearables applications where the overall footprint is a critical design consideration. The BQ25181 in the QFN package with thermal-pad provides the best thermal performance in a small solution size for those applications which needs to operate at the high-end of power dissipation or need the additional two pins for extra configurability.

The small form factor area on this design incorporates the battery chargers and the bypass capacitors for IN, SYS and BAT pins, which are the key components needed for the charger to operate. In addition, the printed circuit board (PCB) includes the pads for the SDA and SCL pull up resistors, these however are not included on the solution size as they are typically shared on the I2C bus alongside the rest of the system.

The TS/MR pin on the BQ2518x devices, act as a dual function input which monitor the battery pack temperature and function as a manual reset pin to the part. On this board design the TS/MR pin includes a push button for resetting the device in parallel with a 10-kΩ resistor which simulates an attached battery pack at 25°C working under normal operation. On the BQ25181 board, also included are the external resistors pads for the charge enable (/CE) and the power good/general purpose output (PG/GPO) pins, which are the additional pins included on the QFN device.

The boards are standard 62 mil 2-layer PCB with 1-oz copper, including mostly 6-mil traces with a 6-mil clearance and 26 mil diameter vias with a hole size of 10 mil. The 2-layer board design allows for an easy and cost-effective fanout routing without the need to use high density interconnect layout techniques. Figure 1-3 shows the BQ25180 fanout, which includes 5 mil traces extending to 6 mil away from the pads and vias. Figure 1-4 shows the BQ25181 fanout, which include 8-mil traces with one via with a hole size of 10 mil on the power-pad to aid with power dissipation. The total board size is 38 mm ✕ 38 mm for both the BQ25180 and BQ25181.


GUID-B2BD437B-0CE6-4A28-B381-6DFD4F3B8046-low.png

Figure 1-3 BQ25180 Fanout, 5-mils to 6-mils on Pads

GUID-24C0B39D-B9DE-42AD-86BF-7B085945C99E-low.png

Figure 1-4 BQ25181 Fanout, 8-mils on Pads

2 Features

Some of the BQ2518x charger key features are:

  • Linear charger with up to 1A of charge current
  • Ultra-low IDDQ for maximum battery life:
    • 15 nA shutdown mode
    • 3.2 uA shipmode with button wake
    • 4 uA battery-only mode
  • Configurable battery regulation voltage from 3.5 to 4.65 V
  • Configurable termination current down to 0.5 mA
  • Dynamic power path management allows for simultaneously charging the battery and powering the system through the regulated system rail (SYS)
  • Configurable NTC charging profile thresholds
  • WCSP and QFN package options available

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale