This application note will serve to speed up Bluetooth® SIG certification using the CC256x Bluetooth device. The certification is done by the Bluetooth SIG (Special Interest Group) that defines the Bluetooth specification and standards as well as the testing required to brand the end product with the Bluetooth logo.
Abbreviation/Acronym | Definition |
---|---|
Bluetooth SIG | Bluetooth Special Interest Group |
BQE | Bluetooth Qualification Expert |
HCI | Host Controller Interface |
QDID | Qualified Design ID |
Our device has to be put under test mode to run the automated SIG tests using a Bluetooth tester. This basically consists of 3 commands being sent to the CC256x through the HCI UART interface.
In order to release a Bluetooth product to market, the solution need to be qualified.