• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Expanding Industrial Communication Development

    • SSZTBB9 May   2016 AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5746 , AM5748 , AMIC110

       

  • CONTENTS
  • SEARCH
  • Expanding Industrial Communication Development
  1.   1
  2.   2
    1.     3
    2.     Get Started with Your Industrial Automation Project Today:
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
Technical Article

Expanding Industrial Communication Development

Ellen Kou

A new development tool is now available for Sitara™ AM57x  processors family. The new AM574x industrial development kit (IDK), complements the existing boards, AM572x IDK  and AM571x IDK, as the the only boards from TI that provide access to the PRU-ICSS subsystems on the AM572x processor, which is used for industrial fieldbus communications such as EtherCAT, PROFINET and more. The AM574x IDK (TMDSIDK574) is meant for developers of  factory automation and grid infrastructure such as programmable logic controllers (PLCs), motion controllers, industrial Ethernet switches, protection relays and HMIs.

The AM57x dual-core ARM® Cortex®-A15 processor is well suited for industrial applications due to its wide temperature ranges with high reliability, ECC on DDR, real-time software support and extensive peripheral set including the dual PRU-ICSS subsystems for industrial communications. The PRU-ICSS has been widely used on the Sitara AM335x and AM437x processors for fieldbus communications. With the addition of the Sitara AM57x processor, developers can now use two industrial Ethernet-based protocols at once from a single Sitara processor. This allows support of new use cases such as an Industry 4.0 gateway, or a master PLC running one master protocol and one slave protocol simultaneously.

GUID-5A85B90B-3F30-44D2-8308-6B40F44F1A12-low.jpg

Key IDK features:

  • 6x ports of Ethernet: Limited to four available concurrently due to pin mux, default configuration is 2x Gb switch and 2x 10/100 from PRU-ICSS.
  • PROFIBUS port
  • RS-485 header
  • CAN header
  • PCIe
  • HDMI
  • Camera module
  • 10.1” capacitive touch screen (sold separately as TMDXIDK57X-LCD)

TI offers both TI-RTOS and RT Linux® for the AM572x IDK, delivered through the Processor SDK package. TI-RTOS features a highly optimized real-time kernel and tiny footprint for highly deterministic industrial applications.  RT-Linux features a pre-emptible Linux kernel to add determinism to mainline Linux, the open source community’s most popular high-level operating system. Industrial protocol packages for the PRU-ICSS are available to run with the TI-RTOS package, including EtherCAT and PROFINET. With Processor SDK and the firmware for industrial protocols on PRU-ICSS, TI provides the software needed to get started evaluating and developing an industrial application quickly with the AM574x IDK.

Get Started with Your Industrial Automation Project Today:

  • Order the new TMDSIDK574  now
  • Order the AM572x EVM
  • Download the industrial protocol packages
  • Learn more about Sitara AM5748 processors now
  • Read  more “Control level design challenges in smart factory automation systems” blog post

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale