• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Digital Power Control Advances GaN PFC Design

    • SSZT744 april   2018 TMS320F280049

       

  • CONTENTS
  • SEARCH
  • Digital Power Control Advances GaN PFC Design
  1.   1
  2.   2
    1.     3
    2.     Additional Resources
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

Digital Power Control Advances GaN PFC Design

Chris Clearman

I recently shared with you the production announcement of TI’s new Piccolo™ F28004x microcontroller (MCU) series, which has been optimized for power control applications.

Key features of Piccolo F28004x for high-performance power control include:

  • On-chip windowed comparators.
  • A programmable digital-to-analog converter with slope compensation.
  • High-resolution pulse-width modulation (PWM) one-shot and global reload features to simplify variable frequency-interleaved power-converter implementations.
  • Programmable PWM blanking.
  • A high-resolution PWM deadband.
  • Tight coupling between on-chip comparators and PWM timer modules.
  • Multiple, independent, high-speed, high-resolution analog-to-digital converters.
  • A high-performance floating-point central processing unit with an optional parallel control law accelerator.

Two reference designs – the Interleaved CCM Totem Pole Bridgeless Power Factor Correction (PFC) Reference Design and the Highly Efficient, 1.6kW High Density GaN-Based 1MHz CRM Totem-Pole PFC Converter Reference Design – demonstrate the benefits of these features in actual systems. The designs are totem-pole power factor correction (PFC) converter references, ideal for power-supply applications used in telecom, server and network, industrial, and electric vehicle (EV) onboard charging (OBC).

The references are similar in voltage level (AC input, 400VDC output) and efficiency (+98.7%) and use similar components (600V gate drivers and gallium nitride [GaN] power stage) and features (soft starting, adaptive dead-time, phase shedding) – but there are some key differences in the implementation.

The interleaved continuous conduction mode (CCM) reference design demonstrates a three-phase interleaved topology (Figure 1) switching at 100kHz PWM with CCM operation. This technique is typically used for applications ~5kW and above that require high efficiency at a moderate power density. The switching frequency is limited to about 200kHz due to switching losses.

GUID-3F99DF2E-25C7-435F-9565-EC2016E78732-low.png Figure 1 PFC Topology for Interleaved Continuous Conduction Mode (CCM) Reference Design

The totem-pole PFC converter reference design demonstrates a two-phase interleaved topology (Figure 2) switching at a maximum frequency of 1.2MHz PWM with critical conduction mode (CRM) operation. CRM mode avoids the switching losses and enables sustained high efficiency at even higher PWM frequencies compared to CCM operation. Because of the high frequency, the design can be smaller and denser while maintaining high efficiency.

GUID-153989E4-2715-43F3-93A8-E9BD0EBCD3E9-low.png Figure 2 PFC Topology for Totem-pole PFC Converter Reference Design

The main challenge is to achieve zero voltage switching (ZVS) across line and load conditions over the full AC cycle. This becomes difficult as the input voltage increases above half the DC bus voltage value, where you can only get valley switching without any extra current fed into the inductor. With valley switching and not complete ZVS operation, metal-oxide semiconductor field-effect transistor (MOSFET) switching losses will increase significantly as the switching frequency increases.

The solution for extending ZVS operation over the entire AC cycle is to extend the conduction time of the synchronous switch so that there is a negative current in the inductor, which will allow the drain-to-source voltage to swing to zero. The challenge and solution is described in Figure 3.  The theory is straightforward, but the implementation is quite challenging across the full load and operation range and relies on the capabilities of Piccolo F28004x real-time controllers.

GUID-C668A135-B076-4CA7-8B72-70BC3096897B-low.png Figure 3 CRM vs. CRC (ZVS) Techniques

The Highly Efficient, 1.6kW High Density GaN-Based 1MHz CRM Totem-Pole PFC Converter Reference Design is truly a cutting edge, with an implementation and efficiency capability beyond what is currently on the market from power supply customers.  To help you develop similar products, we are also providing a set of software tools to adapt the solution. The DigitalPower Software Development Kit (SDK) for C2000™ MCUs supports both reference designs.

This SDK is a cohesive set of software infrastructure, tools and documentation designed to minimize C2000 MCU-based digital power system development time. The software includes firmware that runs on C2000 digital power evaluation modules (EVMs) and reference designs in the TI Designs library and is a repository for all digital power applications.

Included in the DigitalPower SDK is powerSUITE, a package of digital power-supply software design tools that includes these components:

  • Solution Adapter: Customize code examples to run on example or custom hardware using the same topology as a TI solution.
  • Compensation Designer: Design digital compensators to achieve your desired closed-loop performance.
  • Software Frequency Response Analyzer (SFRA): Plot and measure the open-loop gain (loop gain Bode plot) and plant (power stage) frequency response to assess and optimize the stability and robustness of your digital power-supply control loop, as seen in Figure 4.
GUID-A24E258D-40B0-4BE2-9215-E653D1AE04F3-low.png Figure 4 PowerSUITE SFRA Tool Showing the PFC Voltage-loop Response of the Interleaved CCM Reference Design

I’m sure that if as a power-supply designer, you’re ready to get started. Have fun, good luck and be on the lookout for more TI reference designs for cutting-edge power control.

Additional Resources

  • C2000 Piccolo F28004x Overview
  • Check out TI’s GaN-based power solutions
  • 4-part Power Supply Workshop

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale