• Menu
  • Product
  • Email
  • PDF
  • Order now
  • AM62x Power Estimation Tool

    • SPRAD31 May   2022 AM620-Q1 , AM623 , AM625 , AM625-Q1

       

  • CONTENTS
  • SEARCH
  • AM62x Power Estimation Tool
  1.   Abstract
  2.   Trademarks
  3. 1Using the Power Estimation Tool
    1. 1.1 Operating Performance Point (OPP)
    2. 1.2 Processor Core Utilization
    3. 1.3 LVCMOS IO
    4. 1.4 Peripherals
    5. 1.5 General
    6. 1.6 Estimated Power Consumption
  4. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

AM62x Power Estimation Tool

Abstract

The power estimation spreadsheet provides power consumption estimates based on measured and simulated data; they are provided “as is” and are not guaranteed within a specified precision. Power consumption depends on electrical parameters, silicon process variations, environmental conditions, and use cases running on the processor during operation. Actual power consumption should be verified in the real system. This tool is meant for estimating power consumption during realistic operating modes; it is not intended for power supply sizing. This power estimation spreadsheet is preliminary and subject to change. The spreadsheet mentioned in this document can be downloaded from here.

Trademarks

All trademarks are the property of their respective owners.

1 Using the Power Estimation Tool

The input part of the spreadsheet consists of six sections: Operating Performance Point, Processor Core Utilization, LVCMOS IO, Peripheral, Estimated Power, and General. To use the input part the spreadsheet, users must modify the fields with their appropriate usage parameters. Cells designed for user input are in blue. Fields that cannot be modified are red. Fields in green are the output calculated power. Configure the blue cells to a value most closely aligned with your intended scenario.

The purpose of each of the four sections is:

  • Operating Performance Point: Configure frequency of operation for A53s, R5s, M4, and PRU/ICSSGs.
  • Processor Core Utilization: User estimated percent utilization of each core.
  • LVCMOS IO: Subset of commonly used IO with selectable mode and percent utilization.
  • Peripherals: Other peripherals with selectable mode and percent utilization.
  • General: High level system configuration.
  • Estimated Power: Power estimation output by rail. Power rails are aligned with EVM design. Selectable VDD_CORE.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale