SLLS814A July 2007 – June 2015 TRS3221
PRODUCTION DATA.
The TRS3221 device consists of one line driver, one line receiver with dedicated enable pin, and a dual charge-pump circuit with ±15-kV ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one
3-V to 5.5-V supply. The TRS3221 device operates at data signaling rates up to 250 kbps and a maximum of 30-V/μs driver output slew rate.
Flexible control options for power management are available when the serial port is inactive. The automatic power-down feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the device does not sense a valid RS-232 signal on the receiver input, the driver output is disabled and the supply current is reduced to 1 μA. The INVALID output notifies the user if an RS-232 signal is present at the receiver input.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TRS3221 | SSOP (32) | 6.20 mm x 5.30 mm |
| TSSOP (32) | 5.00 mm × 4.40 mm |