SLVS258B November   1999  – December 2016 TPS60130 , TPS60131 , TPS60132 , TPS60133

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Dissipation Ratings
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Operating Principle
      2. 9.3.2 Adaptive Mode Switching
      3. 9.3.3 Pulse-Skip Mode
      4. 9.3.4 Start-Up Procedure
      5. 9.3.5 Shutdown
      6. 9.3.6 Undervoltage Lockout
      7. 9.3.7 Low Battery Detector (TPS60130 and TPS60132)
      8. 9.3.8 Power Good Detector (TPS60131 and TPS60133)
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Paralleling of Two TPS6013x to Deliver 600-mA Total Output Current
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Capacitor Selection
        3. 10.2.1.3 Application Curves
      2. 10.2.2 TPS6013x Operated With Ultra-Low Quiescent Current
        1. 10.2.2.1 Design Requirements
      3. 10.2.3 Regulated Discharge of the Output Capacitors After Disabling of the TPS6013x
        1. 10.2.3.1 Design Requirements
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Power Dissipation
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Community Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Up to 90% Efficiency From 2.7-V to 5.4-V Input Voltage Range Because of Special Switching Topology
  • Up to 300-mA Output Current (TPS60130 and TPS60131)
  • No Inductors Required, Low EMI
  • Regulated 5-V ±4% Output
  • Only Four External Components Required
  • 60-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current
  • Load Disconnected in Shutdown
  • Thermally-Enhanced PowerPAD™ Package

Applications

  • Battery-Powered Applications
  • Three Battery Cells to 5-V Conversion or Point-of-Use 3.3-V to 5-V Conversion
  • Lilon Battery to 5-V Conversion
  • Portable Instruments
  • Battery-Powered Microprocessor Systems
  • Backup-Battery Boost Converters
  • PDA’s, Organizers, Laptops
  • Handheld Instrumentation
  • Medical Instruments (for example, Glucose Meters)
  • PCMCIA and 5-V Smart Card Supply

Description

The TPS6013x step-up, regulated charge pump devices generate a 5-V ±4% output voltage from a 2.7-V to 5.4-V input voltage (three alkaline, NiCd, or NiMH batteries or one Lithium or Lilon battery). The output current is 300 mA for the TPS60130 and TPS60131, and 150 mA for the TPS60132 and TPS60133 devices, all from a 3-V input. Only four external capacitors are required to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 1.5× or doubler conversion mode. From a 3-V input, all ICs can start with full load current.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS6013x HTSSOP (20) 6.50 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Operating Circuit

TPS60130 TPS60131 TPS60132 TPS60133 typical_operating_circuit_slvs258a.gif

Revision History

Changes from A Revision (December 1999) to B Revision

  • Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
  • Deleted Lead temperature (260°C maximum) from Absolute Maximum Ratings tableGo