SLVS067M March 1992 – November 2016 TLV2217
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TLV2217 family of low-dropout regulators offers a variety of fixed-voltage options that offer a maximum continuous input voltage of 16 V, making them more versatile than CMOS regulators. Utilizing a PNP pass element, these regulators are capable of sourcing 500 mA of current, with a specified maximum dropout of 500 mV (3.3-V and 2.5-V options), making these regulators ideal for low-voltage applications. Additionally, the TLV2217 regulators offer very tight output accuracy of ±2% across operating load and temperature ranges. Other convenient features the regulators provide are internal overcurrent limiting, thermal-overload protection, and overvoltage protection. The TLV2217 family of regulators is available in fixed voltages of 1.8 V, 2.5 V, and 3.3 V.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TLV2217-xxPW | TSSOP (20) | 6.50 mm × 4.40 mm |
| TLV2217-xxKVU | TO-252 (2) | 6.04 mm × 6.15 mm |
| TLV2217-xxKCS | TO-220 (3) | 10.16 mm × 9.15 mm |