SDLS049C December   1983  – November 2016 SN5414 , SN54LS14 , SN7414 , SN74LS14

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
      1. 6.7.1 SNx414 Circuits
      2. 6.7.2 SNx4LS14 Circuits
  7. Parameter Measurement Information
    1. 7.1 Series SN5414 and SN7414 Devices
    2. 7.2 Series SN54LS14 and SN74LS14 Devices
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • D|14
  • DB|14
  • N|14
  • NS|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Operation From Very Slow Edges
  • Improved Line-Receiving Characteristics
  • High Noise Immunity

Applications

  • HVAC Gateways
  • Residential Ductless Air Conditioning Outdoor Units
  • Robotic Controls
  • Industrial Stepper Motors
  • Power Meter and Power Analyzers
  • Digital Input Modules for Factory Automation

Description

Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN7414,
SN74LS14
SOIC (14) 4.90 mm × 3.91 mm
SSOP (14) 6.20 mm × 5.30 mm
PDIP (14) 19.30 mm × 6.35 mm
SO (14) 10.30 mm × 5.30 mm
SN5414,
SN54LS14
CDIP (14) 19.56 mm × 6.67 mm
CFP (14) 9.21 mm × 5.97 mm
LCCC (20) 8.89 mm × 8.89 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Diagram (Positive Logic)

SN5414 SN54LS14 SN7414 SN74LS14 logic_cls238.gif