SCLS327H March 1996 – October 2014 SN74AHC16244
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SNx4AHC16244 devices are 16-bit buffers and line drivers designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SNx4AHC16244 | SSOP (48) | 15.80 mm × 7.50 mm |
| TSSOP (48) | 12.50 mm 6.10 mm | |
| TVSOP (48) | 9.70 mm 4.40 mm |