SBVS033C June 2002 – June 2016 REF2912 , REF2920 , REF2925 , REF2930 , REF2933 , REF2940
PRODUCTION DATA.
The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny 3‑pin SOT-23 package.
The small size and low power consumption (50 µA maximum) of the REF29xx make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but it is stable with any capacitive load.
Unloaded, the REF29xx can be operated with supplies within 1 mV of output voltage. All models are specified for the wide temperature range, –40°C to 125°C.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| REF29xx | SOT-23 (3) | 2.92 mm × 1.30 mm |