3 说明
OPA857-DIE 是一款针对光二极管监控应用的宽频带、快速过驱恢复、快速稳定、超低噪声互感抗 放大器。借助于可选反馈电阻,OPA857-DIE 简化了高性能光系统的设计。极快速过载恢复时间和内部输入保护提供了最佳组合,以便在最大限度地减少恢复时间的同时,保护信号链的剩余部分。两个可选的互阻抗增益配置可实现当代互阻抗放大器应用所需要的高动态范围和 灵活性。
此器件可在 -40°C 至 +85°C 的整个工业级温度范围内额定运行。
Ordering Information(1)
| PRODUCT |
PACKAGE DESIGNATOR |
PACKAGE |
ORDERABLE PART NUMBER |
PACKAGE QUANTITY |
| OPA857-DIE |
TD |
Bare die in gel pak VR(2) |
OPA857TD1 |
324 |
| OPA857TD2 |
10 |
(1) For the most current package and ordering information, see the Package Option Addendum at the end of this document, or see the TI web site at
www.ti.com.
(2) Processing is per the Texas Instruments commercial production baseline and is in compliance with the Texas Instruments Quality Control System in effect at the time of manufacture. Electrical screening consists of DC parametric and functional testing at room temperature only. Unless otherwise specified by Texas Instruments AC performance and performance over temperature is not warranted. Visual Inspection is performed in accordance with MIL-STD-883 Test Method 2010 Condition B at 75X minimum.