SLOS018I May 1988 – July 2016 LT1013 , LT1013AM , LT1013D , LT1013M
PRODUCTION DATA.
The LT1013x devices are dual precision operational amplifiers, featuring high gain, low supply current, low noise, and low-offset-voltage temperature coefficient.
The LT1013x devices can be operated from a single 5-V power supply; the common-mode input voltage range includes ground, and the output can also swing to within a few millivolts of ground. Crossover distortion is eliminated. The LT1013x can be operated with both dual ± 15-V and single 5-V supplies.
The LT1013C and LT1013D are characterized for operation from 0°C to 70°C. The LT1013DI is characterized for operation from −40°C to 105°C. The LT1013M, LT1013AM, and LT1013DM are characterized for operation over the full military temperature range of −55°C to 125°C.
| PART NUMBER | PACKAGE (PINS) | BODY SIZE (NOM) |
|---|---|---|
| LT1013D LT1013DD |
SOIC (8) | 4.90 mm × 3.91 mm |
| LT1013P LT1013DP |
PDIP (8) | 9.81 mm × 6.35 mm |
| LT1013MFK LT1013AMFK |
LCCC (20) | 8.89 mm × 8.89 mm |
| LT1013MJG LT1013AMJG |
CDIP (8) | 9.60 mm × 6.67 mm |