SLVSAW2C March   2012  – October 2016

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Enable and Disable (EN)
      2. 8.3.2  Softstart (SS) and Hiccup Current Limit During Startup
      3. 8.3.3  Voltage Tracking (SS)
      4. 8.3.4  Short Circuit Protection (Hiccup-Mode)
      5. 8.3.5  Output Discharge Function
      6. 8.3.6  Power Good Output (PG)
      7. 8.3.7  Frequency Set Pin (FREQ)
      8. 8.3.8  Undervoltage Lockout (UVLO)
      9. 8.3.9  Thermal Shutdown
      10. 8.3.10 Charge Pump (CP, CN)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pulse Width Modulation Operation
      2. 8.4.2 Power Save Mode Operation
      3. 8.4.3 Low Dropout Operation (100% Duty Cycle)
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Input and Output Capacitor Selection
        3. 9.2.2.3 Setting the Output Voltage
        4. 9.2.2.4 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guideline
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Features

  • 2.5 V to 6 V Input Voltage Range
  • DCS-Control™
  • 95% Converter Efficiency
  • Power Save Mode
  • 20 µA Operating Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • 2.8 MHz/1.4 MHz Typical Switching Frequency
  • 0.8 V to VIN Adjustable Output Voltage
  • Fixed Output Voltage Versions
  • Output Discharge Function
  • Adjustable Softstart
  • Hiccup Short Circuit Protection
  • Output Voltage Tracking
  • Pin-to-pin compatible with TPS62095

Applications

  • Distributed Power Supplies
  • Notebook, Netbook Computers
  • Hard Disk Drivers (HDD)
  • Solid State Drives (SSD)
  • Processor Supply
  • Battery Powered Applications

Description

The TPS6209x devices are a family of high frequency synchronous step down converters optimized for small solution size, high efficiency and suitable for battery powered applications. To maximize efficiency, the converters operate in pulse width modulation (PWM) mode with a nominal switching frequency of 2.8 MHz/1.4 MHz and automatically enter power save mode operation at light load currents. When used in distributed power supplies and point of load regulation, the devices allow voltage tracking to other voltage rails and tolerate output capacitors ranging from 10 µF up to 150 µF and beyond. Using the DCS-Control™ topology the devices achieve excellent load transient performance and accurate output voltage regulation.

The output voltage start-up ramp is controlled by the softstart pin, which allows operation as either a stand-alone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable and power good pins. In power save mode, the devices operate at typically 20 µA quiescent current. Power save mode is entered automatically and seamlessly maintaining high efficiency over the entire load current range.

Device Information(1)

DEVICE NAME PACKAGE BODY SIZE (NOM)
TPS62090 QFN (16) 3.00 mm x 3.00 mm
TPS62091
TPS62092
TPS62093
For all available packages, see the orderable addendum at the end of the data sheet.
sp
sp

Typical Application Schematic

TPS62090 TPS62091 TPS62092 TPS62093 typ_app_lvsaw2.gif

Efficiency vs Output Current

TPS62090 TPS62091 TPS62092 TPS62093 G004_SLVSAW2.png