SLVS810C June   2009  – September 2015 TPS65000 , TPS650001 , TPS650003 , TPS650006 , TPS65001 , TPS650061

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Device Options
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Switching Characteristics
    7. 8.7 Dissipation Ratings
    8. 8.8 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Step-Down Converter
      2. 9.3.2 Soft Start
      3. 9.3.3 Linear Regulators
      4. 9.3.4 Oscillator and Spread Spectrum Clock Generation
      5. 9.3.5 Power Good
      6. 9.3.6 Supply Voltage Supervisor (SVS) [TPS65001 and TPS650061 Only]
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Typical TPS65000 Application
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Output Filter Design (Inductor and Output Capacitor)
            1. 10.2.1.2.1.1 Inductor Selection
            2. 10.2.1.2.1.2 Output Capacitor Selection
            3. 10.2.1.2.1.3 Input Capacitor Selection
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Typical TPS65001 Application
        1. 10.2.2.1 Design Requirements
      3. 10.2.3 Typical TPS650001 Application
      4. 10.2.4 Typical TPS650061 Application
        1. 10.2.4.1 Design Requirements
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Third-Party Products Disclaimer
    2. 13.2 Documentation Support
      1. 13.2.1 Related Documentation
    3. 13.3 Related Links
    4. 13.4 Community Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

1 Features

  • Step-Down Converters:
    • VIN Range From 2.3 V to 6 V
    • Spread Spectrum Clock (SSC) Generation for Reduced EMI
    • 2.25-MHz Fixed Frequency Operation
    • 600-mA or 1-A (TPS650061) Output Current
  • Low Dropouts (LDOs):
    • VIN Range From 1.6 V to 6 V
    • Adjustable Output Voltage
    • Up to 300-mA Output Current
    • Separate Power Inputs and Enables
  • Supply Voltage Supervisor (TPS65001)
    • Manual Reset Input for Push Button
    • Adjustable Reset Time
    • Adjustable Reset Voltage
  • 3-mm × 3-mm 16-Pin WQFN (TPS65000)
  • 3-mm × 3-mm 20-Pin WQFN (TPS65001)

2 Applications

  • Points-of-Load
  • Embedded Processor Power
  • Cell Phones
  • Smart Phones
  • PDAs
  • Pocket PCs
  • Portable Media Players

3 Description

The TPS6500xx devices are single-chip power management (PWM) ICs for portable applications. Both devices combine a single step-down converter with two low-dropout (LDO) regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM through a pin. The step-down converter is small because of its small inductor and capacitors. The step-down converter has power good status output for sequencing. The LDOs can supply 300 mA and operate with an input voltage range from 1.6 V to 6 V. A step-down converter or main battery can power the LDOs directly. The step-down converter and the LDOs have separate voltage inputs that enable maximum design and sequencing flexibility.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS65000,
TPS650001,
TPS650003,
TPS650006
WQFN (16) 3.00 mm × 3.00 mm
TPS65001,
TPS650061
WQFN (20) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Application Circuit

TPS65000 TPS65001 TPS650001 TPS650003 TPS650006 TPS650061 fp_app_cir_lvs810.gif