SLVAEJ0 April   2020 TPS25830-Q1 , TPS25830A-Q1 , TPS25831-Q1 , TPS25832-Q1 , TPS25833-Q1 , TPS25840-Q1 , TPS25842-Q1 , TPS25846-Q1

 

  1.   Ground Shift Phenomenon Recommendation of TPS2583x
    1.     Trademarks
    2. 1 Introduction
    3. 2 Data Communication Issue Caused by Ground Shift
    4. 3 Charging Current Issue Caused by Ground Shift
    5. 4 Suggestions for Ground Shift Issue
    6. 5 References

Ground Shift Phenomenon Recommendation of TPS2583x

The TPS2583x-Q1 and TPS2584x-Q1 is the USB Type-C or Type-A charging controller, which is widely used in the automotive USB charging application. In the application report, the customer sometimes meets the problem that data is disconnected or the charging current is small. Ground shift issues may be one a cause for this phenomenon.

This application report has an introduction of ground shift phenomenon. And introduce how ground shift disrupts data communication and also reduce the charging current. Some suggestions are given to avoid or reduce ground shift phenomenon.