SLAZ453Z May 2014 – August 2021 MSP430FR5849
Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
| Errata Number | Rev H | Rev G | Rev F |
|---|---|---|---|
| ADC38 | ✓ | ✓ | ✓ |
| ADC41 | ✓ | ✓ | ✓ |
| ADC42 | ✓ | ✓ | ✓ |
| ADC43 | ✓ | ✓ | ✓ |
| ADC64 | ✓ | ✓ | ✓ |
| ADC66 | ✓ | ✓ | ✓ |
| ADC69 | ✓ | ✓ | ✓ |
| ADC70 | ✓ | ✓ | ✓ |
| ADC71 | ✓ | ✓ | ✓ |
| COMP7 | ✓ | ✓ | ✓ |
| COMP10 | ✓ | ✓ | ✓ |
| CPU46 | ✓ | ✓ | ✓ |
| CPU47 | ✓ | ✓ | ✓ |
| CS3 | ✓ | ✓ | ✓ |
| CS7 | ✓ | ✓ | ✓ |
| CS12 | ✓ | ✓ | ✓ |
| DMA7 | ✓ | ✓ | ✓ |
| DMA11 | ✓ | ✓ | ✓ |
| GC1 | ✓ | ✓ | ✓ |
| GC4 | ✓ | ✓ | ✓ |
| GC5 | ✓ | ✓ | ✓ |
| PMM24 | ✓ | ✓ | |
| PMM31 | ✓ | ✓ | ✓ |
| PMM32 | ✓ | ✓ | ✓ |
| PMM33 | ✓ | ✓ | ✓ |
| PORT28 | ✓ | ✓ | ✓ |
| REF9 | ✓ | ✓ | ✓ |
| RTC10 | ✓ | ✓ | ✓ |
| TB25 | ✓ | ✓ | ✓ |
| USCI41 | ✓ | ✓ | ✓ |
| USCI42 | ✓ | ✓ | ✓ |
| USCI45 | ✓ | ✓ | ✓ |
| USCI47 | ✓ | ✓ | ✓ |
| USCI50 | ✓ | ✓ | ✓ |
| WDG5 | ✓ | ✓ | ✓ |