All trademarks are the property of their respective owners.
This document contains information for the DRV8912-Q1 (HTSSOP package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The DRV8912-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for the DRV8912-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 23 |
Die FIT rate | 7 |
Package FIT rate | 16 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS,
BICMOS Digital, analog, or mixed | 25 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for the DRV8912-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
Output is stuck LOW when commanded OFF (GND short) | 11%(1) |
Output is stuck HIGH when commanded OFF (VM short) | 11%(1) |
Output is stuck OFF when commanded LOW (Open) | 14%(1) |
Output is stuck OFF when commanded HIGH (Open) | 14%(1) |
Output ON resistance too high when commanded LOW | 11%(1) |
Output ON resistance too high when commanded HIGH | 11%(1) |
Low side slew rate too fast or too slow (high-side recirculation) | 5%(1) |
High side slew rate too fast or too slow (low-side recirculation) | 5%(1) |
Dead-time is too short | 4%(1) |
Incorrect SPI communication | 12% |
Incorrect input interpretation (nSLEEP) | 1% |
Incorrect nFAULT assertion | 1% |
DRV8912-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides a failure mode analysis (FMA) for the pins of the DRV8912-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality. |
B | No device damage, but loss of functionality. |
C | No device damage, but performance degradation. |
D | No device damage, no impact to functionality or performance. |
Figure 4-1 shows the DRV8912-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the DRV8912-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1, 13, 24 | Normal function. | D |
OUT1 | 2 | If OUT1 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
OUT5 | 3 | If OUT5 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
OUT7 | 4 | If OUT7 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
SDI | 5 | SPI communication is lost. | B |
VDD | 6 | Device will be in SLEEP state and outputs are Hi-Z. | B |
SDO | 7 | SPI communication is lost. | B |
nSLEEP | 8 | Device will be in SLEEP state and outputs are Hi-Z. | B |
OUT9 | 9 | If OUT9 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
OUT6 | 10 | If OUT6 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
OUT4 | 11 | If OUT4 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
nFAULT | 12 | False fault signalling possible. Device will continue to operate as commanded. | B |
OUT3 | 14 | If OUT3 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
OUT10 | 15 | If OUT10 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
VM | 16, 21 | Device is powered off with driver Hi-Z. | B |
OUT11 | 17 | If OUT11 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
OUT12 | 18 | If OUT12 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
nSCS | 19 | SPI communication is lost. | B |
SCLK | 20 | SPI communication is lost. | B |
OUT8 | 22 | If OUT8 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
OUT2 | 23 | If OUT2 is commanded to be pulled high, short is detected and outputs are Hi-Z. | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1, 13, 24 | Device is powered off with driver Hi-Z. | B |
OUT1 | 2 | Load drive capability is lost. | B |
OUT5 | 3 | Load drive capability is lost. | B |
OUT7 | 4 | Load drive capability is lost. | B |
SDI | 5 | SPI communication is lost. | B |
VDD | 6 | Device will be in SLEEP state and outputs are Hi-Z. | B |
SDO | 7 | SPI communication is lost. | B |
nSLEEP | 8 | Device will be in SLEEP state and outputs are Hi-Z. | B |
OUT9 | 9 | Load drive capability is lost. | B |
OUT6 | 10 | Load drive capability is lost. | B |
OUT4 | 11 | Load drive capability is lost. | B |
nFAULT | 12 | False fault signaling possible. Device will continue to operate as commanded. | B |
OUT3 | 14 | Load drive capability is lost. | B |
OUT10 | 15 | Load drive capability is lost. | B |
VM | 16, 21 | Device is powered off with driver Hi-Z. | B |
OUT11 | 17 | Load drive capability is lost. | B |
OUT12 | 18 | Load drive capability is lost. | B |
nSCS | 19 | SPI communication is lost. | B |
SCLK | 20 | SPI communication is lost. | B |
OUT8 | 22 | Load drive capability is lost. | B |
OUT2 | 23 | Load drive capability is lost. | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
GND | 1 | GND | Normal function. | D |
OUT1 | 2 | GND | If OUT1 is commanded to be pulled high, short is detected and OUT1 is Hi-Z. | B |
OUT5 | 3 | OUT1 | Load drive capability is lost. | B |
OUT7 | 4 | OUT5 | Load drive capability is lost. | B |
SDI | 5 | OUT7 | SPI communication is lost. Low voltage pin max voltage may be violated. | A |
VDD | 6 | SDI | SPI communication is lost. | B |
SDO | 7 | VDD | SPI communication is lost. | B |
nSLEEP | 8 | SDO | SPI communication is lost. | B |
OUT9 | 9 | nSLEEP | Low voltage pin max voltage may be violated. | A |
OUT6 | 10 | OUT9 | Load drive capability is lost. | B |
OUT4 | 11 | OUT6 | Load drive capability is lost. | B |
nFAULT | 12 | OUT4 | False fault signalling possible. Low voltage pin max voltage may be violated. | A |
GND | 13 | nFAULT | False fault signalling possible. Device will continue to operate as commanded. | B |
OUT3 | 14 | GND | If OUT3 is commanded to be pulled high, short is detected and OUT3 is Hi-Z. | B |
OUT10 | 15 | OUT3 | Load drive capability is lost. | B |
VM | 16 | OUT10 | If OUT10 is commanded to be pulled low, short is detected and OUT10 is Hi-Z. | B |
OUT11 | 17 | VM | If OUT11 is commanded to be pulled low, short is detected and OUT11 is Hi-Z. | B |
OUT12 | 18 | OUT11 | Load drive capability is lost. | B |
nSCS | 19 | OUT12 | SPI communication is lost. Low voltage pin max voltage may be violated. | A |
SCLK | 20 | nSCS | SPI communication is lost. | B |
VM | 21 | SCLK | SPI communication is lost. Low voltage pin max voltage may be violated. | A |
OUT8 | 22 | VM | If OUT8 is commanded to be pulled low, short is detected and OUT8 is Hi-Z. | B |
OUT2 | 23 | OUT8 | Load drive capability is lost. | B |
GND | 24 | OUT2 | If OUT2 is commanded to be pulled high, short is detected and OUT2 is Hi-Z. | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1, 13, 24 | Device is powered off with driver Hi-Z. | B |
OUT1 | 2 | If OUT1 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
OUT5 | 3 | If OUT5 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
OUT7 | 4 | If OUT7 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
SDI | 5 | SPI communication is lost. Low voltage pin max voltage may be violated. | A |
VDD | 6 | Low voltage pin max voltage may be violated. | A |
SDO | 7 | SPI communication is lost. Low voltage pin max voltage may be violated. | A |
nSLEEP | 8 | Low voltage pin max voltage may be violated. | A |
OUT9 | 9 | If OUT9 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
OUT6 | 10 | If OUT6 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
OUT4 | 11 | If OUT4 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
nFAULT | 12 | Low voltage pin max voltage may be violated. | A |
OUT3 | 14 | If OUT3 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
OUT10 | 15 | If OUT10 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
VM | 16, 21 | Normal function. | D |
OUT11 | 17 | If OUT11 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
OUT12 | 18 | If OUT12 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
nSCS | 19 | SPI communication is lost. Low voltage pin max voltage may be violated. | A |
SCLK | 20 | SPI communication is lost. Low voltage pin max voltage may be violated. | A |
OUT8 | 22 | If OUT8 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
OUT2 | 23 | If OUT2 is commanded to be pulled low, short is detected and outputs are Hi-Z. | B |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. |
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources. |
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products. |
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2021, Texas Instruments Incorporated |