SBOA258A February   2019  – December 2020 OPA322 , OPA354 , OPA620

 

  1.   1

Design Goals

InputOutputBandwidthSupply
ViMinViMaxVoMinVoMaxBWVccVeeVref
–0.24V+0.24V+0.1V+4.9V10MHz+2.5V0V2.5V

Design Description

This design uses 3 op–amps to build a discrete wide bandwidth instrumentation amplifier. The circuit converts a differential, high frequency signal to a single–ended output.

GUID-38D84134-5E09-4DEB-90CF-342C17A452BA-low.gif

Design Notes

  1. Reduce the capacitance on the output of each op amp to avoid stability issues.
  2. Use low gain configurations to maximize the bandwidth of the circuit.
  3. Use precision resistors to achieve high DC CMRR performance.
  4. Use small resistors in op–amp feedback to maintain stability.
  5. Set the reference voltage, Vref, at mid–supply to allow the output to swing to both supply rails.
  6. Phase margin of 45° or greater is required for stable operation.
  7. R7 sets the gain of the instrumentation amplifier.
  8. Linear operation depends upon the input common–mode and the output swing ranges of the discrete op amps used. The linear output swing ranges are specified under the Aol test conditions in the op amps datasheets.
  9. Vref also sets the common-mode voltage of the input, Vi, to ensure linear operation.

Design Steps

  1. The transfer function of the circuit is given below.
    Equation 1. GUID-63222861-DBF4-4947-BB47-8A67FD072B51-low.gif

    where Vi is the differential input voltage

    Vref is the reference voltage provided to the amplifier

    Equation 1. GUID-7C8B2F89-B47F-4268-8864-D8EBC0F637DE-low.gif
  2. To maximize the usable bandwidth of design, set the gain of the diff amp stage to 1V/V. Use smaller value resistors to minimize noise.
    Equation 1. Choose R3=R4=R5=R6=500 (Standard value)
  3. Choose values for resistors R1 and R2. Keep these values low to minimize noise.
    Equation 1. R1 = R2 = 500Ω (Standard value)
  4. Calculate resistor R7 to set the gain of the circuit to 10V/V
    Equation 1. GUID-7D83F7D3-EA4F-4BD5-AB99-E81D76E6E8E9-low.gif
    Equation 1. GUID-14899572-84DC-44BA-8443-08EE5B8867B9-low.gif
  5. Calculate the reference voltage to bias the input to mid-supply. This will maximize the linear output swing of the instrumentation amplifier. See References for more information on the linear operating region of instrumentation amplifiers.
    Equation 1. Vref=Vs2=V2=2.5 V

Design Simulations

DC Simulation Results

GUID-7C9FDCDF-1CAC-4BFA-B1FE-3C4F71E70C4F-low.gif

Transient Simulation Results

GUID-B0DE67C1-DF69-48AD-A7DF-16A2980119B2-low.gif

AC Simulation Results

GUID-DFEB4CFB-E7F2-4ABD-B97B-0B2A5A71F668-low.gif

References

  1. Analog Engineer's Circuit Cookbooks
  2. SPICE Simulation File SBOMAU6
  3. TI Precision Labs
  4. Instrumentation Amplifier VCM vs. VOUT Plots
  5. Common-mode Range Calculator for Instrumentation Amplifiers
Design Featured Op Amp

OPA354
Vss2.5V to 5.5V
VinCMRail–to–rail
VoutRail–to–rail
Vos2mV
Iq4.9mA/Ch
Ib3pA
UGBW250MHz
SR150V/µs
#Channels1,2,4
www.ti.com/product/opa354

Design Alternate Op Amp

OPA322
Vss1.8V to 5.5V
VinCMRail–to–rail
VoutRail–to–rail
Vos500µV
Iq1.6mA/Ch
Ib0.2pA
UGBW20MHz
SR10V/µs
#Channels1,2,4
www.ti.com/product/opa322
Revision History
RevisionDateChange
ADecember 2020Updated R11 to R7 for resistor number consistency