SBOA230 June   2021 OPA325 , TLV316 , TLV9062

 

  1.   1

Input Output Supply
ViMin ViMax VoMin VoMax Vcc Vee
–2.45V +2.45V 0.05V 4.95V 5V 0V
Gain Cutoff Frequency (fc) Max Frequency (fmax) Vref
–1V/V 1kHz 10kHz 2.5V

Design Description

The multiple-feedback (MFB) high-pass (HP) filter is a 2nd-order active filter. Vref provides a DC offset to accommodate for single-supply applications. This HP filter inverts the signal (Gain = –1V/V) for frequencies in the pass band. An MFB filter is preferable when the gain is high or when the Q-factor is large (for example, 3 or greater).

GUID-0C4B6486-CA58-45FE-AC9C-382E14E4B7FE-low.gif

Design Notes

  1. Select an op amp with sufficient input common-mode range and output voltage swing.
  2. Add Vref to bias the input signal to meet the input common-mode range and output voltage swing.
  3. Select the capacitor values first since standard capacitor values are more coarsely subdivided than the resistor values. Use high-precision, low-drift capacitor values to avoid errors in fc.
  4. To minimize the amount of slew-induced distortion, select an op amp with sufficient slew rate (SR).
  5. For HP filters, the maximum frequency is set by the gain bandwidth (GBW) of the op amp. Therefore, be sure to select an op amp with sufficient GBW.

Design Steps

The first step in design is to find component values for the normalized cutoff frequency of 1 radian/second. In the second step, the cutoff frequency is scaled to the desired cutoff frequency with scaled component values.

The transfer function for a 2nd-order MFB high pass filter is given by:

H(s) = s 2 C 1 C 3 s 2 + s C 1 + C 2 + C 3 R 2 × C 2 × C 3 + 1 R 1 × R 2 × C 2 × C 3
H(s) = s 2 C 1 C 3 s 2 + a 1 × s + a 0
Equation 1. Here,  a1=C1+C2+C3R2×C2×C3,  a0=1R1×R2×C2×C3
  1. Set normalized values of C1, C2, and C3 (C1n, C2n, and C3n) and calculate normalized values of R1 and R2 (R1n and R2n) by setting wc to 1radian/sec (or fc = 1 / (2 × π)Hz). For a 2nd-order Butterworth filter, (see the Butterworth Filter Table in the Active Low-Pass Filter Design Application Report).
    ω c = 1 radian second   a 0 = 1,  a 1 = 2 , let C 1n = C 2n = C 3n = 1 F
    Then  R 1n × R 2n = 1 or R 2n = 1 R 1n ,  a 1 = 3 R 2n = 2
    R 2 n = 2.1213 ,     R 1 n = 1 R 2 n = 0.4714
  2. Scale the component values and cutoff frequency. The resistor values are very small and capacitors values are unrealistic, hence these have to be scaled. The cutoff frequency is scaled from 1 radian/sec to w0. If we assume m to be the scaling factor, increase the resistors by m times, then the capacitor values have to decrease by 1/m times to keep the same cutoff frequency of 1 radian/sec. If we scale the cutoff frequency to be w0 then the capacitor values have to be decreased by 1/w0. The component values for the design goals are calculated in step 3 and 4.
    R 1 = R 1 n × m = ( 0.4714 × m ) ,     R 2 = R 2 n × m = ( 2.1213 × m )
    C 1 = C 1 n m × ω 0 = 1 m × ω 0 F
    C 2 = C 2 n m × ω 0 = 1 m × ω 0 F
    C3=C3nm×ω0=1m×ω0F
  3. Set C1, C2, and C3 to 1nF and calculate m.
    Given ω 0 =2 × π × f c , where f c = 1kHz,
    C 1 = C 2 = C 3 = 1 m × ω 0   F = 1 m × 2 × π × 1kHz
    So, m = 159155
  4. Calculate R1 and R2 based on m.
    R 1 = R 1n × m = 0.4714 × 159155 ≈ 75kΩ (Standard Value)
    R 2 = R 2n × m = 2.1213 × 159155 ≈ 336kΩ (Standard Value)
  5. Calculate minimum required GBW and SR for fmax. Be sure to use the noise gain for GBW calculations. Do not use the signal gain of –1V/V.
    GBW = 100 × Noise Gain × f max  = 100 × 2 × 10kHz = 2MHz
    SR = 2 × π × f max  × V iMax  = 2 × π × 10kHz × 2.45V = 0.154 V μs

The TLV9062 device has GBW of 10MHz and SR of 6.5V/µs, so the requirements are met.

Design Simulations

AC Simulation Results

GUID-245C7BBD-C438-4486-99A0-2A8979F3A4C0-low.gif

Transient Simulation Results

GUID-9D08E8F8-F67E-41D2-BE02-13ABE6CF5D80-low.gif Filter Output in Response to a 5-Vpp, 10-kHz Input-Signal (Gain = –1V/V).
GUID-8AB50CDB-A957-42E8-A8DF-3C54AC1E4825-low.gif Filter Output in Response to a 5-Vpp, 100-Hz Input-Signal (Gain = –0.01V/V)

Design References

  1. See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
  2. SPICE Simulation File: SBOC599.
  3. TI Precision Labs.
  4. Active Low-Pass Filter Design Application Report

Design Featured Op Amp

TLV9062
Vss 1.8V to 5.5V
VinCM Rail-to-Rail
Vout Rail-to-Rail
Vos 0.3mV
Iq 538µA
Ib 0.5pA
UGBW 10MHz
SR 6.5V/µs
#Channels 1, 2, 4
www.ti.com/product/TLV9062

Design Alternate Op Amp

TLV316 OPA325
Vss 1.8V to 5.5V 2.2V to 5.5V
VinCM Rail-to-Rail Rail-to-Rail
Vout Rail-to-Rail Rail-to-Rail
Vos 0.75mV 0.150mV
Iq 400µA 650µA
Ib 10pA 0.2pA
UGBW 10MHz 10MHz
SR 6V/µs 5V/µs
#Channels 1, 2, 4 1, 2, 4
www.ti.com/product/TLV316 www.ti.com/product/OPA325