SBOA226 June   2021 OPA325 , TLV316 , TLV9062

 

  1.   1

Input Output Supply
ViMin ViMax VoMin VoMax Vcc Vee
–2.45V +2.45V 0.05V 4.95V 5V 0V
Gain Cutoff Frequency (fc) Vref
1V/V 10kHz 2.5V

Design Description

The Butterworth Sallen-Key low-pass filter is a second-order active filter. Vref provides a DC offset to accommodate for single-supply applications. A Sallen-Key filter is usually preferred when small Q factor is desired, noise rejection is prioritized, and when a non-inverting gain of the filter stage is required. The Butterworth topology provides a maximally flat gain in the pass band.

GUID-19181D7F-0A34-47B9-8765-2BCCDC135D58-low.gif

Design Notes

  1. Select an op amp with sufficient input common-mode range and output voltage swing.
  2. Add Vref to bias the input signal to meet the input common-mode range and output voltage swing.
  3. Select the capacitor values first since standard capacitor values are more coarsely subdivided than the resistor values. Use high-precision, low-drift capacitor values to avoid errors in fc.
  4. To minimize the amount of slew-induced distortion, select an op amp with sufficient slew rate (SR).

Design Steps

The first step is to find component values for the normalized cutoff frequency of 1 radian/second. In the second step the cutoff frequency is scaled to the desired cutoff frequency with scaled component values.

The transfer function for second order Sallen-Key low-pass filter is given by:

H (s) = 1 R 1 × R 2 × C 1 × C 2 s 2 + s 1 R 1 × C 1 + 1 R 2 × C 1 + 1 R 1 × R 2 × C 1 × C 2
H(s) = a 0 s 2 + a 1 × s + a 0

Here,

a 1 = 1 R 1 × C 1 + 1 R 2 × C 1 ,   a 0 = 1 R 1 × R 2 × C 1 × C 2

  1. Set normalized values of R1 and R2 (R1n and R2n) and calculate normalized values of C1 and C2 (C1n and C2n) by setting wc to 1 radian/sec (or fc = 1 / (2 × π) Hz). For the second-order Butterworth filter, (see the Butterworth Filter Table in the Active Low-Pass Filter Design Application Report).
    ω c = 1 radian second a 0 = 1,  a 1 = 2 , let R 1 n = R 2 n = 1, then  C 1n × C 2n = 1 or C 2n = 1 C 1n ,  a 1 = 2 C 1 n = 2
    ∴C 1 n = 2 = 1.414 F, C 2n = 1 C 1 n = 0.707 F
  2. Scale the component values and cutoff frequency. The resistor values are very small and capacitors values are unrealistic, hence these have to be scaled. The cutoff frequency is scaled from 1 radian/sec to w0. If m is assumed to be the scaling factor, increase the resistors by m times, then the capacitor values have to decrease by 1/m times to keep the same cutoff frequency of 1 radian/sec. If the cutoff frequency is scaled to be w0, then the capacitor values have to be decreased by 1 / wo. The component values for the design goals are calculated in steps 3 and 4.
    Equation 1. R1=R1n×m,  R2=R2n×m
    Equation 2. C 1 = C 1 n m × ω 0 = 1.414 m × ω 0 F
    Equation 3. C 2 = C 2 n m × ω 0 = 0.707 m × ω 0 F
  3. Set R1 and R2 values:
    m = 10000
    Equation 4. R 1 = R 1 n × m = 10 k Ω
    Equation 5. R2=R2n×m=10kΩ
  4. Calculate C1 and C2 based on m and w0.
    Given ω 0 = 2 × π × f c , where f c = 10kHz and m = 10000 = 10 k
    C 1 = 1.414 m × ω 0   F = 1.414 10 k × 2 × π × 10kHz = 2.25nF ≈ 2.2nF (Standard Value)
    C 2 = 0.707 m × ω 0  F = 0.707 10 k × 2 × π × 10kHz = 1.125nF ≈ 1.1nF (Standard Value)
  5. Calculate the minimum required GBW and SR for fc.
    GBW = 100 × Gain × f c  = 100 × 1 × 10kHz = 1MHz
    SR = 2 × π × f c  × V ipeak  = 2 × π × 10kHz × 2.45V = 0.154 V μs

    The TLV9062 device has a GBW of 10MHz and SR of 6.5V/µs, so the requirements are met.

Design Simulations

AC Simulation Results

GUID-8B5D8C1E-9680-46D9-B161-EF5945EB4536-low.gif

Transient Simulation Results

The following image shows the filter output in response to 5-Vpp, 1-kHz input signal (gain = 1V / V).

GUID-839984B2-6005-43C5-8ED5-22CA71C9A540-low.gif

The following image shows the filter output in response to 5-Vpp, 100-kHz input signal (gain = 0.01 V/V).

GUID-EA735C45-B617-491C-BEE8-CAEF4CEB69AC-low.gif

Design References

  1. See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
  2. SPICE Simulation File SBOC598.
  3. TI Precision Labs.
  4. Active Low-Pass Filter Design Application Report

Design Featured Op Amp

TLV9062
Vss 1.8V to 5.5V
VinCM Rail-to-Rail
Vout Rail-to-Rail
Vos 0.3mV
Iq 538µA
Ib 0.5pA
UGBW 10MHz
SR 6.5V/µs
#Channels 1, 2, 4
www.ti.com/product/TLV9062

Design Alternate Op Amp

TLV316 OPA325
Vss 1.8V to 5.5V 2.2V to 5.5V
VinCM Rail-to-Rail Rail-to-Rail
Vout Rail-to-Rail Rail-to-Rail
Vos 0.75mV 0.150mV
Iq 400µA 650µA
Ib 10pA 0.2pA
UGBW 10MHz 10MHz
SR 6V/µs 5V/µs
#Channels 1, 2, 4 1, 2, 4
www.ti.com/product/TLV316 www.ti.com/product/OPA325