ZHCU737A June   2016  – May 2019 TPS3828

 

  1.   修订历史记录

Test Setup

To run the Hybrid RF/PLC test, a LAUNCHXL-CC1310 and TMDSPLCKITV4-CEN is required. Both EVMs are available in the TI store at TI.com.

Table 2 lists the required tools and software to run the hybrid wireless M-Bus/PLC test.

Table 2. Tools for Hybrid Wireless M-Bus/PLC Test Setup

DEVICE EVM HARDWARE MODIFICATION FLASH FIRMWARE GUI TOOL
Wireless M-Bus only LAUNCXL-CC1310 No Yes(1) No (Running as stand alone mode)
PLC only TMDSPLCKITV4-CEN No Yes (Section 4.3.2) Yes (Zero-configuration GUI) (2)
Hybrid wireless M-Bus with PLC

CC1310DK

TMDSPLCKITV4-CEN

No Yes (Section 4.3.1) No (Running as stand alone mode)
The pre-built wireless M-Bus standalone binary can be found in the debug_RF_only directory. Flashing instructions are given in Section 4.3.1.
Zero-Configuration GUI is used to run PLC node as a mini-DC to start the G3-PLC network. The G3-PLC software package will install the GUI automatically.