ZHCU734A January   2017  – March 2020

 

  1.   修订历史记录

Key System Specifications

Table 1. TIDM-1001 Performance Specifications

PARAMETER TEST CONDITIONS MINIMUM TYP MAXIMUM UNITS
INPUT CHARACTERISTICS
Voltage range — 370 390 410 VDC
Input current Vin = 370 VDC, full load = 42.5 A — — 1.55 A
Input current Vin = 390 VDC, full load = 42.5 A — — 1.5 A
Input current Vin = 410 VDC, full load = 42.5 A — — 1.5 A
Phase overcurrent threshold(1) — — 3.2 — A
OUTPUT CHARACTERISTICS
Output voltage, Vout No load to full load — 12 — VDC
Output overvoltage threshold — — 13.5 — VDC
Load regulation Vin = 410 VDC, Iout =2.5A to 42.5 A — 50 — mV
Line regulation Vin = 370 VDC to 410 VDC, Iout = 10 A — < 5 — mV
Output load current, Iout(2) Vin = 370 VDC to 410 VDC — — 42.5 A
Output over-current threshold(1) — — 55 — A
Output power(2) — — — 500 W
Output power per phase — — — 250 W
SYSTEM FEATURES
Peak efficiency Vin = 390 VDC, Iout= 10 A — 94.5% — —
Efficiency Vin = 370 VDC to 410 VDC, 4.2 A <Iout < 42.5 A — > 90% — —
Full-load efficiency Vin = 370 VDC, Iout = 42.5 A — 92% — —
Resonant frequency — — 250 — kHz
Switching frequency — 200 — 350 kHz
These default overcurrent limits are programmable and may be adjusted to allow high-load operation under noisy test conditions or to limit these currents to lower levels.
Note that the resonant tank inductors are the hottest components on the board. Use an external air cooling fan (CFM rating > 50) directed at the board when operating with loads (Iout) of 30 A or higher.