ZHCU389A December   2017  – April 2020

 

  1.   修订历史记录

Block Diagram

This reference design showcases the following configurations for improved system performance:

  • 16-bit ADC ADS8686S based 16-channel analog input module
  • 16-bit ADC ADS8686S based isolated interface module
  • ADS8688A-based, 16-channel input with dual SDO for measurement of AC or DC analog input
  • ADS8688A-based, isolated, 16-channel input with dual SDO using digital isolators with integrated power

The architecture choice depends on the size, input range and need for alarm features.