ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
This section describes the operating conditions of the device. This section also contains the description of each Operating Performance Point (OPP) for processor clocks and device core clocks.
The OPP voltage and frequency values may change following the silicon characterization result.
Table 6-3 describes the maximum supported frequency per speed grade for the device.
| DEVICE | GRADE | RAM (MB) |
DSP (MHz) |
R5FSS (MHz) |
|---|---|---|---|---|
| AM2731, AM2731-Q1 | A | 1.5 | 450 | 400 |
| AM2732, AM2732-Q1 | D | 3.5625 | 450 | 400 |
| AM2731, AM2731-Q1 | L | 2 | 550 | 400 |
| AM2732, AM2732-Q1 | M | 3.5625 | 550 | 400 |
| AM2731, AM2731-Q1 | N | 1.5 | 300 | 200 |