ZHCSP99A November 2021 – March 2023 AWR2944
PRODUCTION DATA
FUNCTION | AWR2943 | AWR2944 | AWR2243 | AWR1843 | |
---|---|---|---|---|---|
Number of receivers | 4 | 4 | 4 | 4 | |
Number of transmitters | 3 | 4 | 3(1) | 3(1) | |
On-chip memory | 3.5MB | 4MB | — | 2MB | |
Max I/F (Intermediate Frequency) (MHz) | 15 | 15 | 20 | 10 | |
Max real/complex 2x sampling rate (Msps) | 37.5 (2) | 37.5 (2) | 45 | 25 | |
Max complex 1x sampling rate (Msps) | —(2) | —(2) | 22.5 | 12.5 | |
Safety and Security(3) | |||||
Device Security(4) | Yes | Yes | — | Yes | |
AEC-Q100 Qualified | Yes | Yes | Yes | Yes | |
Processor | |||||
MCU (RxF) | Yes(5) | Yes(5) | — | Yes | |
DSP (C6xx) | Yes(6) | Yes(6) | — | Yes | |
Hardware accelerator | Yes(7) | Yes(7) | — | Yes | |
Hardware Security Module (HSM) (8) | Yes | Yes | — | — | |
Security Accelerators (8) | Yes | Yes | — | Yes | |
Peripherals | |||||
Serial Peripheral Interface (SPI) ports | 2 | 2 | 1 | 2 | |
Quad Serial Peripheral Interface (QSPI) | Yes | Yes | — | Yes | |
LVDS/Debug | Yes | Yes | Yes | Yes | |
Aurora LVDS | Yes | Yes | — | — | |
Ethernet Interface | Yes | Yes | — | — | |
Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | |
Controller Area Network (DCAN) interface | — | — | — | Yes | |
CAN FD | 2 | 2 | — | 1 | |
Trace | Yes | Yes | — | Yes | |
ePWM | Yes | Yes | — | Yes | |
DMM Interface | Yes | Yes | — | Yes | |
GPADC | Yes(9) | Yes(9) | Yes | Yes | |
CSI2 TX | — | — | Yes | — | |
CSI2 RX (10) | Yes | Yes | — | — | |
Cascade (20-GHz sync) | — | — | Yes | — | |
JTAG | Yes | Yes | — | Yes | |
Per chirp configurable Tx phase shifter | Yes | Yes | Yes | Yes | |
Product status(11) | PRODUCT PREVIEW
(PP), ADVANCE INFORMATION (AI), or PRODUCTION DATA (PD) |
PD | PD | PD | PD |