ZHCSP99A November 2021 – March 2023 AWR2944
PRODUCTION DATA
The device includes a Quad-Serial Peripheral Interface for external flash memory access. Flash memory can be utilized for many purposes including: Secondary boot-loader memory, application program memory, security keys storage, and long-term data logs for security and error conditions.
Following features are supported by the QSPI Interface on the device: