ZHCSOK6A February 2017 – May 2021 CC3120
PRODUCTION DATA
The shutdown mode is the lowest power-mode system-wise. All device logics are off, including the real-time clock (RTC). The wake-up time in this mode is longer than hibernate at approximately 1.1 s. The typical battery drain in this mode is 1 µA.