ZHCSOK6A February 2017 – May 2021 CC3120
PRODUCTION DATA
Figure 8-17 shows the typical 5-wire UART topology comprised of four standard UART lines plus one IRQ line from the device to the host controller to allow efficient low-power mode.
This topology is recommended because the configuration offers the maximum communication reliability and flexibility between the host and the SimpleLink device.