ZHCSOK6A February 2017 – May 2021 CC3120
PRODUCTION DATA
PARAMETER | TEST CONDITIONS (Mbps) | MIN | TYP(1) | MAX | UNIT |
---|---|---|---|---|---|
Sensitivity (8% PER for 11b rates, 10% PER for 11g/11n rates) (10% PER)(3) | 1 DSSS | –96.0 | dBm | ||
2 DSSS | –94.0 | ||||
11 CCK | –88.0 | ||||
6 OFDM | –90.5 | ||||
9 OFDM | –90.0 | ||||
18 OFDM | –86.5 | ||||
36 OFDM | –80.5 | ||||
54 OFDM | –74.5 | ||||
MCS7 (GF)(2) | –71.5 | ||||
MCS7 (MM)(2) | –70.5 | ||||
Maximum input level (10% PER) | 802.11b | –4.0 | dBm | ||
802.11g | –10.0 |