ZHCSOK6A February 2017 – May 2021 CC3120
PRODUCTION DATA
ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Thib_min | Minimum hibernate time | Minimum pulse width of nHIB being low(2) | 10 | ms | ||
Twake_from_hib | Hardware wakeup time plus firmware initialization time | See(1) | 50 | ms |