ZHCSOK6A February 2017 – May 2021 CC3120
PRODUCTION DATA
GPIO Pins Except 29, 30, 50, 52, and 53 (25°C)(1) | ||||||||
---|---|---|---|---|---|---|---|---|
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |||
CIN | Pin capacitance | 4 | pF | |||||
VIH | High-level input voltage | 0.65 × VDD | VDD + 0.5 V | V | ||||
VIL | Low-level input voltage | –0.5 | 0.35 × VDD | V | ||||
IIH | High-level input current | 5 | nA | |||||
IIL | Low-level input current | 5 | nA | |||||
VOH | High-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.8 | V | ||||
IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
IL = 8 mA; configured I/O drive strength = 8 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
IL = 2 mA; configured I/O drive strength = 2 mA; 2.1 V ≤ VDD < 2.4 V | VDD × 0.75 | |||||||
IL = 2 mA; configured I/O drive strength = 2 mA; VDD = 1.85 V | VDD × 0.7 | |||||||
VOL | Low-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | V | ||||
IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
IL = 8 mA; configured I/O drive strength = 8 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
IL = 2 mA; configured I/O drive strength = 2 mA; 2.1 V ≤ VDD < 2.4 V | VDD × 0.25 | |||||||
IL = 2 mA; configured I/O drive strength = 2 mA; VDD = 1.85 V | VDD × 0.35 | |||||||
IOH | High-level source current | 2-mA drive | 2 | mA | ||||
4-mA drive | 4 | |||||||
6-mA drive | 6 | |||||||
IOL | Low-level sink current | 2-mA drive | 2 | mA | ||||
4-mA drive | 4 | |||||||
6-mA drive | 6 | |||||||
VIL | nRESET(2) | 0.6 | V |