ZHCSNF7F February 2021 – December 2022 TMUX7234
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –15 V to +15 V ID = –10 mA Refer to On-Resistance |
25°C | 3.2 | 5.4 | Ω | |
–40°C to +85°C | 6.7 | Ω | |||||
–40°C to +125°C | 7.9 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = –15 V to +15 V ID = –10 mA Refer to On-Resistance |
25°C | 0.2 | 0.7 | Ω | |
–40°C to +85°C | 0.8 | Ω | |||||
–40°C to +125°C | 0.9 | Ω | |||||
RON FLAT | On-resistance flatness | VS = –15 V to +15 V IS = –10 mA Refer to On-Resistance |
25°C | 0.6 | 1.5 | Ω | |
–40°C to +85°C | 1.7 | Ω | |||||
–40°C to +125°C | 1.9 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.014 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V Refer to Off-Leakage Current |
25°C | –1 | 0.02 | 1 | nA |
–40°C to +85°C | –2 | 2 | nA | ||||
–40°C to +125°C | –12 | 12 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V Refer to Off-Leakage Current |
25°C | –1 | 0.04 | 1 | nA |
–40°C to +85°C | –4 | 4 | nA | ||||
–40°C to +125°C | –30 | 30 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 22 V, VSS = –22 V Switch state is on VS = VD = ±15 V Refer to On-Leakage Current |
25°C | –1 | 0.04 | 1 | nA |
–40°C to +85°C | –4 | 4 | nA | ||||
–40°C to +125°C | –30 | 30 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.6 | 1.2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –0.1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 22 V, VSS = –22 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 50 | 80 | µA | |
–40°C to +85°C | 95 | µA | |||||
–40°C to +125°C | 110 | µA | |||||
ISS | VSS supply current | VDD = 22 V, VSS = –22 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 10 | 30 | µA | |
–40°C to +85°C | 35 | µA | |||||
–40°C to +125°C | 45 | µA |