ZHCSNF7F February 2021 – December 2022 TMUX7234
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 15 V |
Supply (VSS) | -15 V |
MUX I/O signal range | -15 V to 15 V (Rail-to-Rail) |
Control logic thresholds | 1.8 V compatiable (up to VDD) |
EN | EN pulled low to enable the switch |