5 Revision History
Changes from November 13, 2020 to May 27, 2021 (from Revision * (November 2020) to Revision A (May 2021))
- 通篇:将 AWR6843AOP 器件信息和文档产品状态从“预告信息”更新/更改为“量产数据 (PD)”Go
- 通篇:将 A2D 更新/更改为 ADC;将“主子系统”更新/更改为“主要子系统”并将“主要 R4F”更改为“MSS R4F”Go
- 器件信息:更新/添加了器件型号以及托盘/卷带封装信息。更新/更改了“说明”段落Go
- Device Features Comparison: Changed/Updated to include AWR6843AOP
product status to PD and included note about LVDS debugGo
- (Pin Attributes): Updated/Changed table to remove unsupported mux
modes Go
- Power Consumption Summary: Updated/Modified VIOIN current consumption value
(changing from a TYP to a MAX value of 50 mA)Go
- RF Specification: Updated/Changed Reciever Effective isotropic noise figure
(EINF) TYP value from 14 to 9 dB and added Transmitter Power backoff range row Go
- Antenna radiation patterns:
Updated/Changed RX and TX radiation pattern
figures Go
- Transmit Subsystem: Updated/Changed figure.Go
- Receive Subsystem:
Updated/Changed figure.Go
- Packaging Information: Updated/Added note on the expected
variability in the color of the AOP productGo
- Tray Information for ALP, 15 × 15 mm: Added tray
information.Go
Changes from May 28, 2021 to June 1, 2021 (from Revision A (May 2021) to Revision B (June 2021))
- 通篇:将 CAN 更新/更改为 CAN-FDGo
- (Pin Functions): Updated "CAN_FD_RX" to "CAN1_FD_RX" and added a row
for signal name "CAN2_FD_RX" to the list and reassociated ball no.
D2Go
- (Pin Functions): Updated "CAN_FD_TX" to "CAN1_FD_TX" and added a row
for signal name "CAN2_FD_TX" to the list and reassociated ball no.
B4Go
- (Pin Attributes): Updated/Changed ball number B4 to show correct
signal name as "CAN2_FD_TX"Go
- (Pin Attributes): Updated/Changed ball number D2 to show correct
signal name as "CAN2_FD_RX"Go
- (Pin Attributes): Updated/Changed signal name from "CAN_FD_RX" to
"CAN1_FD_RX'Go
- (Pin Attributes): Updated/Changed signal name from "CAN_FD_TX" to
"CAN1_FD_TX'Go
- Removed External Clock Electrical Characteristics tableGo
- Updated/Changed External Clock Mode Specifications table to match AWR16Go
- Updated/changed the CAN-FD descriptionGo
- Updated/changed "CAN_FD_rx" to "CANx_FD_RX" and "CAN_FD_tx" to
"CANx_FD_TX" in the table to include both instancesGo
- Updated/Changed Host Interrupt bullet in Host InterfaceGo
- Updated/Changed text from "ADC channel mapped to B12" to "GPADC channel 6"Go
-
(GP-ADC Parameter): Updated/Changed GP-ADC Parameter table to
match AWR16Go
- Updated/changed "CAN" to "CAN-FD"Go
-
(Monitoring and Diagnostic Mechanisms): Updated/Changed table
header and description to reflect Functional Safety-Compliance; added a note for
reference to safety related collateral Go
-
Section 13.2 (Tray Information for ABL, 10.4 × 10.4 mm): Added new section with tray
information.Go
Changes from June 2, 2021 to July 31, 2022 (from Revision B (June 2021) to Revision C (July 2022))
-
(特性):更新了功能安全合规性认证资料;添加了关于器件安全的详细信息;提及了毫米波传感器的额定工作温度范围Go
-
(说明):更新/更改了“说明”以添加有关器件子系统的更多详细信息。Go
-
(Device Comparison) Removed information on Functional-Safety
compliance from the table and instead added a table-note for this and LVDS
Interface; Additional information on Device security updated.Go
-
(QSPI Timings):Updated/Changed Setup Time from 7.3us to 5us
and Hold Time from 1.5us to 1us for QSPI TimingsGo
-
(QSPI Timings): Updated/Changed Delay time, sclk falling
edge to d[1] transition i.e. [Q6, Q9] from -3.5us to -2.5us (Min) and
7us to 4us (Max) in QSPI Switching CharacteristicsGo
-
(Monitoring and Diagnostic Mechanisms): Updated/Changed table
header and description to reflect Functional Safety-Compliance; added a note for
reference to safety related collateral Go
-
(Monitoring and Diagnostic Mechanisms): Updated/Changed table
header and description to reflect Functional Safety-Compliance; added a note for
reference to safety related collateral Go