ZHCSLY9A October   2020  – December 2020 LM7310

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8.     14
    9. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Reverse Polarity Protection
      2. 7.3.2 Undervoltage Protection (UVLO & UVP)
      3. 7.3.3 Overvoltage Lockout (OVLO)
      4. 7.3.4 Inrush Current control and Fast-trip
        1. 7.3.4.1 Slew Rate (dVdt) and Inrush Current Control
        2. 7.3.4.2 Fast-Trip During Steady State
      5. 7.3.5 Analog Load Current Monitor Output
      6. 7.3.6 Reverse Current Protection
      7. 7.3.7 Overtemperature Protection (OTP)
      8. 7.3.8 Fault Response
      9. 7.3.9 Power Good Indication (PG)
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Single Device, Self-Controlled
      1. 8.2.1 Typical Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Setting Undervoltage and Overvoltage Thresholds
          2. 8.2.1.2.2 Setting Output Voltage Rise Time (tR)
          3. 8.2.1.2.3 Setting Power Good Assertion Threshold
          4. 8.2.1.2.4 Setting Analog Current Monitor Voltage (IMON) Range
        3. 8.2.1.3 Application Curves
    3. 8.3 Active ORing
    4. 8.4 Priority Power MUXing
    5. 8.5 USB PD Port Protection
    6. 8.6 Parallel Operation
  9. 9 Power Supply Recommendations
    1. 9.1 Transient Protection
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
Parameter Pin MIN MAX UNIT
VIN Input Voltage Range IN 2.7 23 V
VOUT Output Voltage Range OUT min (23, VIN + 20) V
VEN/UVLO Enable Pin Voltage Range EN/UVLO 5 (2) V
VOVLO OVLO Pin Voltage Range OVLO 0.5 1.5 V
VdVdT dVdT Capacitor Voltage Rating dVdt VIN + 5 V (1) V
VPGTH PGTH Pin Voltage Range PGTH 5 (3) V
VPG PG Pin Voltage Range PG 5 (3) V
VIMON IMON Pin Voltage IMON 1.5 V
IMAX Continuous Switch Current, , TJ ≤ 125 ℃ IN to OUT 5.5 A
TJ Junction temperature –40 125 °C
In a PowerMUX/ORing scenario with unequal supplies, the dVdt capacitor rating for each device should be chosen based on the highest of the 2 rails.
For supply voltages below 5V, it is okay to pull up the EN pin to IN directly. For supply voltages greater than 5V or systems which can be exposed to reverse polarity on input supply, it is recommended to use a pull-up resistor with a minimum value of 350 kΩ.
For systems which can be exposed to reverse polarity on input supply, if this pin is referred to input supply, it is recommended to use a pull-up resistor with a minimum value of 350 kΩ to limit the current through the pin.