ZHCSLM9B August 2020 – May 2024 LP8866S-Q1
PRODUCTION DATA
Inductance for both inductors can be selected from Table 7-6, depending on operating frequency for the application. Current rating is recommended to be at least 25% higher than maximum inductor peak current. Peak-to-peak ripple current can be estimated to be approximately 40% of the maximum input current and and inductor peak current can be calculated with Equation 24, Equation 25, and Equation 26:
| SW FREQUENCY (kHz) | INDUCTANCE (µH) |
|---|---|
| 100 | 22 |
| 200 | 15 |
| 303 | 10 |
| 400 | 10 |
| 500 | 10 |
| 1818 | 4.7 |
| 2000 | 4.7 |
| 2222 | 4.7 |

where

where

where