使系统更加稳健的集成保护特性
TIOL1123L (YAH):可选 3.3V/5V 输出
TIOL112(x) 系列收发器使用 IO-Link 接口实现工业双向点到点通信。当此器件通过一个三线制接口连接至一个 IO-Link 主器件时,主器件能够发起通信并与远程节点交换数据,而此时 TIOL112(x) 则用作一个用于通信的完整物理层。
这些器件能够承受高达 1.2kV (500Ω) 的 IEC 61000-4-5 浪涌,并集成反向极性保护功能。只需通过一个简单的引脚可编程接口,便可轻松连接到控制器电路。可使用外部电阻器配置输出电流限值。TIOL112(x) 可配置为生成唤醒脉冲并用于 IO-link 主应用。针对欠压、过流和过热情况提供了故障报告和内部保护功能。
器件型号 | 封装(1) | 封装尺寸(标称值) |
---|---|---|
TIOL112 | VSON (10) | 3.00mm x 3.00mm |
TIOL1123 | ||
TIOL1125 | ||
TIOL112 | DSBGA (12) | 2.45mm x 1.70mm |
TIOL1123 |
Changes from Revision C (January 2023) to Revision D (March 2023)
Changes from Revision B (December 2022) to Revision C (January 2023)
Changes from Revision A (April 2022) to Revision B (December 2022)
Changes from Revision * (February 2022) to Revision A (April 2022)
PIN NO | PIN NAME | TYPE | DESCRIPTION | |
---|---|---|---|---|
TIOL112 | TIOL1123 TIOL1125 | |||
1 | VCC_IN | VCC_OUT | P | VCC_IN (TIOL112): External 3.3-V or 5-V logic supply input pin. VCC_OUT (TIOL1123, TIOL1125): 3.3-V or 5-V linear regulator output |
2 | NFAULT | NFAULT | O | Fault indicator output signal to the microcontroller. A low level indicates either an over- current, an undervoltage supply or an overtemperature condition. |
3 | RX | RX | O | Receive data output to the local microcontroller |
4 | TX | TX | I | Transmit data input from the local microcontroller. No effect if EN is low. Logic high sets low-side switch. Logic low sets high-side switch. Weak internal pull-up. |
5 | EN | EN | I | Driver enable input signal from the local microcontroller. Logic low sets the CQ output at Hi-Z. Weak internal pull-down. |
6 | ILIM_ADJ | ILIM_ADJ | I | Input for current limit adjustment. Connect resistor RSET between ILIM_ADJ and L-. |
7 | L- | L- | GND | IO-Link ground potential |
8 | CQ | CQ | I/O | IO-Link data signal (bidirectional) |
9 | L+ | L+ | P | IO-Link supply voltage (24 V nominal) |
10 | WAKE | WAKE | O | Wake-up indicator to the local microcontroller. Open-drain output, connect this pin via pull-up resistor to VCC_IN/OUT. |
Thermal Pad | Thermal Pad | — | Connect to L- for optimal thermal and electrical performance |
PIN NO | PIN NAME | TYPE | DESCRIPTION | |
---|---|---|---|---|
TIOL112 | TIOL1123L | |||
B3 | VCC_IN | VCC_OUT | P | VCC_IN (TIOL112): External 3.3-V or 5-V logic supply input pin. VCC_OUT (TIOL1123): 3.3-V or 5-V linear regulator output |
C3 | NFAULT | NFAULT | O | Fault indicator output signal to the microcontroller. A low level indicates either an over- current, an undervoltage supply or an overtemperature condition. |
D1 | RX | RX | O | Receive data output to the local controller |
D2 | TX | TX | I | Transmit data input from the local controller. No effect if EN is low. Logic high sets low-side switch. Logic low sets high-side switch. Weak internal pull-up. |
D3 | EN | EN | I | Driver enable input signal from the local controller. Logic low sets the CQ output at Hi-Z. Weak internal pull-down. |
B1 | ILIM_ADJ | ILIM_ADJ | O | Input for current limit adjustment. Connect resistor RSET between ILIM_ADJ and L-. |
A1, B2 | L- | L- | GND | IO-Link ground potential |
A2 | CQ | CQ | I/O | IO-Link data signal (bidirectional) |
A3 | L+ | L+ | P | IO-Link supply voltage (24 V nominal) |
C1 | NC | VSEL | I | TIOL112 (NC): Leave floating. Do not connect. TIOL1123 (VSEL): Connect to GND for 5V LDO output. Please leave this pin floating for 3.3V LDO output. VSEL has an internal pull-up of 1 MΩ |
C2 | WAKE | WAKE | O | Wake-up indicator to the local controller. Open-drain output, connect this pin via pull-up resistor to VCC_IN/OUT. |