本资源的原文使用英文撰写。 为方便起见,TI 提供了译文;由于翻译过程中可能使用了自动化工具,TI 不保证译文的准确性。 为确认准确性,请务必访问 ti.com 参考最新的英文版本(控制文档)。
AMC3330-Q1 是一款具有完全集成的隔离式直流/直流转换器的精密隔离式放大器,能实现器件低侧的单电源运行。该增强型电容隔离层通过了 DIN EN IEC 60747-17 (VDE 0884-17) 和 UL1577 标准认证,将以不同共模电压电平运行的系统各部分隔开,并保护低压域免受损坏。
AMC3330-Q1 的输入针对直接连接高阻抗电压信号源(例如电阻分压器网络)的情况进行了优化,以感应高压信号。集成式隔离直流/直流转换器可测量非接地信号,并使该器件成为嘈杂空间受限应用的独特解决方案。
该器件性能出色,支持进行精确的电压监控。AMC3330-Q1 的集成直流/直流转换器故障检测和诊断输出引脚可简化系统级设计和诊断。
AMC3330-Q1 的额定工作温度范围为 -40°C 至 +125°C。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DCDC_OUT | Power | High-side output of the isolated DC/DC converter; connect this pin to the HLDO_IN pin.(1) |
2 | DCDC_HGND | Power Ground | High-side ground reference for the isolated DC/DC converter; connect this pin to the HGND pin. |
3 | HLDO_IN | Power | Input of the high-side low-dropout (LDO) regulator; connect this pin to the DCDC_OUT pin.(1) |
4 | NC | — | No internal connection. Connect this pin to the high-side ground or leave this pin unconnected (floating). |
5 | HLDO_OUT | Power | Output of the high-side LDO.(1) |
6 | INP | Analog Input | Noninverting analog input. |
7 | INN | Analog Input | Inverting analog input. Connect this pin to HGND. |
8 | HGND | Signal Ground | High-side analog ground; connect this pin to the DCDC_HGND pin. |
9 | GND | Signal Ground | Low-side analog ground; connect this pin to the DCDC_GND pin. |
10 | OUTN | Analog Output | Inverting analog output. |
11 | OUTP | Analog Output | Noninverting analog output. |
12 | VDD | Power | Low-side power supply.(1) |
13 | LDO_OUT | Power | Output of the low-side LDO; connect this pin to the DCDC_IN pin.(1) |
14 | DIAG | Digital Output | Active-low, open-drain status indicator output; connect this pin to the pullup supply (for example, VDD) using a resistor or leave this pin floating if not used. |
15 | DCDC_GND | Power Ground | Low-side ground reference for the isolated DC/DC converter; connect this pin to the GND pin. |
16 | DCDC_IN | Power | Low-side input of the isolated DC/DC converter; connect this pin to the LDO_OUT pin.(1) |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | VDD to GND | –0.3 | 6.5 | V |
Analog input voltage | INP, INN | HGND – 6 | VHLDOout + 0.5 | V |
Analog output voltage | OUTP, OUTN | GND – 0.5 | VDD + 0.5 | V |
Digital output voltage | DIAG | GND – 0.5 |
6.5 | V |
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1), HBM ESD classification Level 2 | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011, CDM ESD classification Level C6 | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VDD | Low-side supply voltage | VDD to GND | 3.0 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±1.25 | V | ||
VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –1 | 1 | V | |
Absolute common-mode input voltage(1) | (VINP + VINN) / 2 to HGND | –2 | 3 | V | ||
VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to HGND, VINP = VINN |
–1.4 | 1.6 | V | |
(VINP + VINN) / 2 to HGND, |VINP – VINN| = 1.0 V (2) |
–0.925 | 0.725 | ||||
(VINP + VINN) / 2 to HGND, |VINP – VINN| = 1.25 V |
–0.8 | 0.6 | ||||
ANALOG OUTPUT | ||||||
CLOAD | Capacitive load | On OUTP or OUTN to GND2, Without any series resistance | 500 | pF | ||
CLOAD | Capacitive load | OUTP to OUTN, Without any series resistance | 250 | pF | ||
RLOAD | Resistive load | On OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
DIGITAL OUTPUT | ||||||
Pull-up supply-voltage for DIAG pin | 0 | VDD | V | |||
TEMPERATURE RANGE | ||||||
TA | Operating ambient temperature | –40 | 25 | 125 | °C |
THERMAL METRIC(1) | AMC3330-Q1 | UNIT | |
---|---|---|---|
DWE (SOIC) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 73.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 31 | °C/W |
RθJB | Junction-to-board thermal resistance | 44 | °C/W |
ψJT | Junction-to-top characterization parameter | 16.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 42.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation | VDD = 5.5 V | 236.5 | mW | ||
VDD = 3.6 V | 155 |
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
GENERAL | ||||
CLR | External clearance(1) | Shortest pin-to-pin distance through air | ≥ 8 | mm |
CPG | External creepage(1) | Shortest pin-to-pin distance across the package surface | ≥ 8 | mm |
DTI | Distance through insulation | Minimum internal gap (internal clearance - capacitive signal isolation) | ≥ 21 | µm |
DTI | Distance through insulation | Minimum internal gap (internal clearance - transformer power isolation) | ≥ 120 | µm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | ≥ 600 | V |
Material group | According to IEC 60664-1 | I | ||
Overvoltage category per IEC 60664-1 |
Rated mains voltage ≤ 600VRMS | I-III | ||
Rated mains voltage ≤ 1000VRMS | I-II | |||
DIN EN IEC 60747-17 (VDE 0884-17) | ||||
VIORM | Maximum repetitive peak isolation voltage | At AC voltage | 1700 | VPK |
VIOWM | Maximum-rated isolation working voltage |
At AC voltage (sine wave) | 1200 | VRMS |
At DC voltage | 1700 | VDC | ||
VIOTM | Maximum transient isolation voltage |
VTEST = VIOTM, t = 60s (qualification test), VTEST = 1.2 × VIOTM, t = 1s (100% production test) |
6000 | VPK |
VIMP | Maximum impulse voltage(2) | Tested in air, 1.2/50µs waveform per IEC 62368-1 | 7700 | VPK |
VIOSM | Maximum surge isolation voltage(3) |
Tested in oil (qualification test), 1.2/50µs waveform per IEC 62368-1 |
10000 | VPK |
qpd | Apparent charge(4) | Method a, after input/output safety test subgroups 2 and 3, Vpd(ini) = VIOTM, tini = 60s, Vpd(m) = 1.2 × VIORM, tm = 10s |
≤ 5 | pC |
Method a, after environmental tests subgroup 1, Vpd(ini) = VIOTM, tini = 60s, Vpd(m) = 1.6 × VIORM, tm = 10 s |
≤ 5 | |||
Method b1, at preconditioning (type test) and routine test, Vpd(ini) = 1.2 x VIOTM, tini = 1s, Vpd(m) = 1.875 × VIORM, tm = 1s |
≤ 5 | |||
Method b2, at routine test (100% production)(6), Vpd(ini) = Vpd(m) = 1.2 x VIOTM, tini = tm = 1s |
≤ 5 | |||
CIO | Barrier capacitance, input to output(5) |
VIO = 0.5 VPP at 1MHz | ~4.5 | pF |
RIO | Insulation resistance, input to output(5) |
VIO = 500 V at TA = 25°C | > 1012 | Ω |
VIO = 500 V at 100°C ≤ TA ≤ 125°C | > 1011 | |||
VIO = 500 V at TS = 150°C | > 109 | |||
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO, t = 60s (qualification test), VTEST = 1.2 × VISO, t = 1s (100% production test) |
4250 | VRMS |
VDE | UL |
---|---|
DIN EN IEC 60747-17 (VDE 0884-17), EN IEC 60747-17, DIN EN IEC 62368-1 (VDE 0868-1), EN IEC 62368-1, IEC 62368-1 Clause : 5.4.3 ; 5.4.4.4 ; 5.4.9 |
Recognized under 1577 component recognition and CSA component acceptance NO 5 programs |
Reinforced insulation | Single protection |
Certificate number: 40040142 | File number: E181974 |