ZHCSJ79C December 2018 – January 2022 AWR1843
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Receiver | Noise figure(2) | 76 to 77 GHz | 14 | dB | ||
77 to 81 GHz | 15 | |||||
1-dB compression point (Out Of Band / Specified at 10 kHz)(1) | –8 | dBm | ||||
Maximum gain | 48 | dB | ||||
Gain range | 24 | dB | ||||
Gain step size | 2 | dB | ||||
Image Rejection Ratio (IMRR) | 30 | dB | ||||
IF bandwidth(3) | 10 | MHz | ||||
ADC sampling rate (real/complex 2x) | 25 | Msps | ||||
ADC sampling rate (complex 1x) | 12.5 | Msps | ||||
ADC resolution | 12 | Bits | ||||
Return loss (S11) | <–10 | dB | ||||
Gain mismatch variation (over temperature) | ±0.5 | dB | ||||
Phase mismatch variation (over temperature) | ±3 | ° | ||||
In-band IIP2 | RX gain =
30dB IF = 1.5, 2 MHz at –12 dBFS |
16 | dBm | |||
Out-of-band IIP2 | RX gain =
24dB IF = 10 kHz at -10dBm, 1.9 MHz at -30 dBm |
24 | dBm | |||
Idle Channel Spurs | –90 | dBFS | ||||
Transmitter | Output power | 12 | dBm | |||
Amplitude noise | –145 | dBc/Hz | ||||
Clock subsystem | Frequency range | 76 | 81 | GHz | ||
Ramp rate | 100 | MHz/µs | ||||
Phase noise at 1-MHz offset | 76 to 77 GHz | –95 | dBc/Hz | |||
77 to 81 GHz | –93 |
Available HPF Corner Frequencies (kHz) | |
HPF1 | HPF2 |
175, 235, 350, 700 | 350, 700, 1400, 2800 |
Figure 8-1 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed.