over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| VIN |
Input voltage |
1.5 |
7 |
V |
| SRVIN |
Input voltage slew rate |
|
0.01 |
V/µs |
| VOUT |
Output voltage |
0 |
7 (1) |
V |
| IMAX |
Maximum continuous switch current |
|
6 |
A |
| TJ |
Operating junction temperature(2) |
–55 |
125 |
°C |
(1) This maximum VOUT voltage is only applicable when the device is disabled (EN = Low). When the device is enabled (EN = High), the
maximum VOUT voltage is the input voltage, VIN.
(2) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature [TA(max)] is dependent on the maximum operating junction temperature [TJ(max)], the maximum power dissipation of the device in the application [PD(max)], and the junction-to-ambient thermal resistance of the part/package in the application (θJA), as given by the equation: TA(max) = TJ(max) – (θJA × PD(max)).